SLTS278J November 2010 – March 2020 PTH08T250W
PRODUCTION DATA.
The Auto-Track function is unique to the PTH and PTV device familes, and is available with all POLA products. Auto-Track was designed to simplify the amount of circuitry required to make the output voltage from each module power up and power down in sequence. The sequencing of two or more supply voltages during power up is a common requirement for complex mixed-signal applications that use dual-voltage VLSI ICs such as the TMS320™ DSP family, microprocessors, and ASICs.