ZHCS959D June 2012 – September 2016 OPA4188
PRODUCTION DATA.
VERSION | PRODUCT | OFFSET VOLTAGE (µV) | OFFSET VOLTAGE DRIFT (µV/°C) | BANDWIDTH (MHz) |
---|---|---|---|---|
Single | OPA188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA333 (5 V) | 10 | 0.05 | 0.35 | |
OPA378 (5 V) | 50 | 0.25 | 0.9 | |
OPA735 (12 V) | 5 | 0.05 | 1.6 | |
Dual | OPA2188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA2333 (5 V) | 10 | 0.05 | 0.35 | |
OPA2378 (5 V) | 50 | 0.25 | 0.9 | |
OPA2735 (12 V) | 5 | 0.05 | 1.6 | |
Quad | OPA4188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA4330 (5 V) | 50 | 0.25 | 0.35 |