ZHCS959D June 2012 – September 2016 OPA4188
PRODUCTION DATA.
The OPA4188 device is specified for operation from 4 V to 36 V (±2 V to ±18 V); many specifications apply from –40°C to 125°C and –55°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics. Low-loss, 0.1-µF bypass capacitors should be connected between each supply pin and ground, placed as close to the device as possible. A single bypass capacitor from V+ to ground is applicable to single-supply applications.