SBOS516G September 2010 – May 2020 OPA171 , OPA2171 , OPA4171
PRODUCTION DATA.
The OPAx171 family of amplifiers is specified for operation from 2.7 to 36 V (±1.35 to ±18 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Typical Characteristics.