SBOS516G September 2010 – May 2020 OPA171 , OPA2171 , OPA4171
PRODUCTION DATA.
The input common-mode voltage range of the OPAx171 family extends 100 mV below the negative rail and within 2 V of the top rail for normal operation.
These devices can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail. The typical performance in this range is summarized in Table 2.