ZHCSKX2B December 2008 – February 2020 OPA2333-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = 5 V | 2 | 10 | μV | |
VS = 5 V, TA = –40°C to +125°C | 15 | μV | ||||
dVOS/dT | VOS drift | VS = 5 V, TA = –40°C to 125°C | 0.02 | 0.05 | μV/°C | |
PSRR | Power-supply rejection ratio | VS = 1.8 V to 5.5 V,
TA = –40°C to +125°C |
1 | 6 | μV/V | |
Long-term stability(1) | 1(1) | µV | ||||
Channel separation, dc | 0.1 | μV/V | ||||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | ±70 | ±200 | pA | ||
TA = –40°C to +125°C | ±150 | pA | ||||
IOS | Input offset current | ±140 | ±400 | pA | ||
NOISE | ||||||
Input voltage noise | f = 0.01 Hz to 1 Hz | 0.3 | μVPP | |||
f = 0.1 Hz to 10 Hz | 1.1 | μVPP | ||||
in | Input current noise | f = 10 Hz | 100 | fA/√Hz | ||
INPUT VOLTAGE | ||||||
VCM | Common-mode supply voltage | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio | (V–) – 0.1 V < VCM < (V+) + 0.1 V,
TA = –40°C to +125°C |
102 | 130 | dB | |
INPUT CAPACITANCE | ||||||
Differential | 2 | pF | ||||
Common-mode | 4 | pF | ||||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | (V–) + 100 mV < VO < (V+) – 100 mV, RL = 10 kΩ, TA = –40°C to +125°C | 104 | 130 | dB | |
FREQUENCY RESPONSE | ||||||
GBW | Gain-bandwidth product | CL = 100 pF | 350 | kHz | ||
SR | Slew rate | G = 1 | 0.16 | V/μs | ||
OUTPUT | ||||||
Voltage output swing from rail | RL = 10 kΩ | 30 | 50 | mV | ||
RL = 10 kΩ, TA = –40°C to +125°C | 85 | mV | ||||
ISC | Short-circuit current | ±5 | mA | |||
CL | Capacitive load drive | (2) | ||||
Open-loop output impedance | f = 350 kHz, IO = 0 A | 2 | kΩ | |||
POWER SUPPLY | ||||||
IQ | Quiescent current per amplifier | IO = 0 A | 17 | 25 | μA | |
IO = 0 A, TA = –40°C to +125°C | 30 | μA | ||||
Turn-on time | VS = 5 V | 100 | μs |