ZHCSTL4 October 2023 MSPM0C1104
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
WWDTFREQ | WWDT operating frequency | 32.768 | kHz | |||
WWDTTstart | WWDT counter start time | Write to WWDTCTL0 until WWDT counter starts (WWDTFREQ = 32.768kHz) | 30.5 | µs | ||
WWDTTrestart | WWDT counter restart time | Write to WWDTCNTRST until WWDT counter restarts (WWDTFREQ = 32.768kHz) | 30.5 | µs | ||
IWWDT | WWDT current consumption | TBD | μA |