ZHCSTL4 October 2023 MSPM0C1104
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
EI | Integral linearity error (INL) | VDD reference, 10-bit (2) | -1.0 | +1.0 | LSB | ||
VDD reference, 12-bit (2) | -4.0 | +4.0 | LSB | ||||
EI | Integral linearity error (INL) | Internal reference, 10-bit | -1.0 | +1.0 | LSB | ||
Internal reference, 12-bit | -4.0 | +4.0 | LSB | ||||
ED | Differential linearity error (DNL) | 10-bit VDD reference (2) | -1.0 | +1.0 | LSB | ||
12-bit VDD reference (2) | -1.0 | +4.0 | LSB | ||||
ED | Differential linearity error (DNL) |
Internal reference, 10-bit | -1.0 | +1.0 | LSB | ||
Internal reference, 12-bit | -1.0 | +4.0 | LSB | ||||
EO | Offset error | VDD reference, 10-bit (2) | -5 | 5 | mV | ||
VDD reference, 12-bit (2) | -5 | 5 | mV | ||||
EO | Offset error | Internal reference, 10-bit | -5 | 5 | mV | ||
Internal reference, 12-bit | -5 | 5 | mV | ||||
EG | Gain error | VDD reference, 10-bit (2) | -5 | 5 | LSB | ||
VDD reference, 12-bit (2) | TBD | TBD | LSB |