ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
Table 6-1 summarizes the features of the available family members.
DEVICE(1)(2) | PROGRAM FRAM + INFORMATION FRAM (KB) | SRAM (KB) | TA0, TA1, TA2, TA3 | TB0 | eUSCI_A0 eUSCI_A1 |
eUSCI_B0 eUSCI_B1 |
12-BIT ADC CHANNELS | eCOMP | CapTIvate TECHNOLOGY CHANNELS | GPIOs | PACKAGE |
---|---|---|---|---|---|---|---|---|---|---|---|
MSP430FR2676TPT | 64 + 0.5 | 8 | 4, 3 × CCR(3) | 1, 7 × CCR(4) | 2 | 2 | 12 | 1 | 16 | 43 | 48 LQFP (PT) |
MSP430FR2675TPT | 32 + 0.5 | 6 | 4, 3 × CCR(3) | 1, 7 × CCR(4) | 2 | 2 | 12 | 1 | 16 | 43 | 48 LQFP (PT) |
MSP430FR2676TRHA | 64 + 0.5 | 8 | 4, 3 × CCR(3) | 1, 7 × CCR(4) | 2 | 2 | 10 | 1 | 16 | 35 | 40 VQFN (RHA) |
MSP430FR2675TRHA | 32 + 0.5 | 6 | 4, 3 × CCR(3) | 1, 7 × CCR(4) | 2 | 2 | 10 | 1 | 16 | 35 | 40 VQFN (RHA) |
MSP430FR2676TRHB | 64 + 0.5 | 8 | 4, 3 × CCR(3) | 1, 7 × CCR(5) | 2 | 2 | 8 | 1 | 16 | 27 | 32 VQFN (RHB) |
MSP430FR2675TRHB | 32 + 0.5 | 6 | 4, 3 × CCR(3) | 1, 7 × CCR(5) | 2 | 2 | 8 | 1 | 16 | 27 | 32 VQFN (RHB) |
MSP430FR2673TRHB | 16 + 0.5 | 4 | 4, 3 × CCR(3) | 1, 7 × CCR(5) | 2 | 2 | 8 | 1 | 16 | 27 | 32 VQFN (RHB) |
MSP430FR2672TRHB | 8 + 0.5 | 2 | 4, 3 × CCR(3) | 1, 7 × CCR(5) | 2 | 2 | 8 | 1 | 16 | 27 | 32 VQFN (RHB) |