2 修订历史记录
从修订版本 D 更改为修订版本 E
Changes from August 20, 2019 to December 9, 2019
- Changed the note that begins "Supply voltage changes faster than 0.2 V/µs can trigger a BOR reset..." in Section 5.3, Recommended Operating ConditionsGo
- Added the note that begins "TI recommends that power to the DVCC pin must not exceed the limits..." in Section 5.3, Recommended Operating ConditionsGo
- Changed the note that begins "A capacitor tolerance of ±20% or better is required..." in Section 5.3, Recommended Operating ConditionsGo
- Changed the note that begins "Requires external capacitors at both terminals..." in Table 5-4, XT1 Crystal Oscillator (Low Frequency)Go
- Added the t(int) parameter in Table 5-10, Digital InputsGo
- Corrected the test conditions for the RI,MUX parameter in Table 5-20, ADC, Power Supply and Input Range ConditionsGo
- Added the note that begins "tSample = ln(2n+1) × τ ..." in Table 5-21, ADC, 10-Bit Timing ParametersGo
- Changed the CRC covered end address to 0x1AF5 in note (1) in Table 6-22, Device DescriptorsGo
Changes from August 29, 2018 to August 19, 2019
- 更新了Section 1.1特性Go
- 在 Section 1.1,特性 中添加了“目标开发板”信息Go
- Changed "fCONVER = 2 MHz" to "fCONVER = 4 MHz" in the note that begins "CapTIvate technology works in LPM3 with 64 mutual-capacitance buttons" on Section 5.7, Low-Power Mode (LPM3 and LPM4) Supply Currents (Into VCC) Excluding External CurrentGo
- Changed the parameter symbol from RI to RI,MUX in Table 5-20 , ADC, Power Supply and Input Range ConditionsGo
- Added RI,Misc TYP value of 34 kΩ in Table 5-20 , ADC, Power Supply and Input Range ConditionsGo
- Added formula for RI calculation in Table 5-21 , ADC, 10-Bit Timing ParametersGo
- Removed the description of "±3°C" in table note that starts "The device descriptor structure ..." of Table 5-22, ADC, 10-Bit Linearity ParametersGo
- Added test condition for CELECTRODE in Table 5-23 , CapTIvate Electrical CharacteristicsGo
- Changed the symbol and description of the DCCAPCLK parameter in Table 5-23, CapTIvate Electrical CharacteristicsGo
- Moved the SNR parameter to Table 5-24, CapTIvate Signal-to-Noise Ratio CharacteristicsGo
- Corrected bitfield from IRDSEL to IRDSSEL in Section 6.10.8, Timers (Timer0_A3, Timer1_A3, Timer2_A2 and Timer3_A2), in the description that starts "The interconnection of Timer0_A3 and ..."Go
- Corrected the ADCINCHx column heading in Table 6-15, ADC Channel ConnectionsGo
- Corrected the ADCSHSx column heading in Table 6-16, ADC Trigger Signal ConnectionsGo
- Added P1SELC information in Table 6-32, Port P1, P2 Registers (Base Address: 0200h)Go
- Added P2SELC information in Table 6-32, Port P1, P2 Registers (Base Address: 0200h)Go
- Added P3SELC information in Table 6-33, Port P3 Registers (Base Address: 0220h)Go
- Updated Section 7.2.2, CapTIvate PeripheralGo
Changes from June 9, 2017 to August 28, 2018
- 删除了Section 1.1,特性 中“接近感应”项的“30cm”Go
- Updated Section 3.1, Related ProductsGo
- Corrected package type in VQFN row (changed from QFN to VQFN) in Table 4-2, Signal DescriptionsGo
- Changed HBM limit to ±1000 V and CDM limit to ±250 V in Section 5.2, ESD RatingsGo
- Added note to VSVSH- and VSVSH+ parameters in Table 5-2, PMM, SVS and BORGo
- Added the SNR parameter in Table 5-23, CapTIvate Electrical CharacteristicsGo
- Moved "FRAM access time error" to "System Reset" row and added ACCTEIFG to interrupt flag column in Table 6-2, Interrupt Sources, Flags, and VectorsGo
- Corrected the offset for P2SEL1 in Table 6-32, Port P1, P2 Registers (Base Address: 0200h)Go
- 更新了Section 8.2器件命名规则 中的文本和图Go
Changes from December 10, 2015 to June 8, 2017
- 更改了 “特性” 列表的组织结构Go
- 在Section 1.1,特性 中的“封装选项”列表中添加了 DSBGA (YQW) 封装Go
- 更新了Section 1.2,应用 中的列表Go
- 更新Section 1.3,说明Go
- 在器件信息 表(位于Section 1.3“说明”中)中添加了 DSBGA (YQW) 封装选项Go
- Added MSP430FR2633IYQW and MSP430FR2632IYQW to Table 3-1, Device ComparisonGo
- Added Section 3.1, Related ProductsGo
- Added DSBGA (YQW) pinoutGo
- Added DSBGA (YQW) package to Table 4-1, Pin AttributesGo
- Added DSBGA (YQW) package to Table 4-2, Signal DescriptionsGo
- Added row for VQFN thermal pad in Table 4-2, Signal DescriptionsGo
- Removed FRAM reflow noteGo
- Updated the notes on ILPM3, CapTIvate, 16 buttons and ILPM3, CapTIvate, 64 buttons in Section 5.7, Low-Power Mode (LPM3 and LPM4) Supply Currents (Into VCC) Excluding External CurrentGo
- Added DSBGA (YQW) package and changed notes for Section 5.10, Thermal Resistance CharacteristicsGo
- Removed ADCDIV from the formula for the TYP value in the second row of the tCONVERT parameter in Table 5-21, ADC, 10-Bit Timing Parameters (removed because ADCCLK is after division)Go
- Add description of blank device detectionGo
- Changed the paragraph that starts "Quickly switching digital signals and ..." in Section 7.2.1.2, Design RequirementsGo
- 更新了Figure 8-1,器件命名规则Go
- 将先前的开发工具支持 部分替换为Section 8.3“工具和软件”Go
- 更新了Section 8.4“文档支持”的格式和内容Go
Changes from November 6, 2015 to December 9, 2015
- 将文档状态从“产品预览”更改为“生产数据”Go
- 更改了开头为“提供可靠的触控解决方案...”的列表项Go
- 向开头为“宽电源电压范围...”的列表项添加了说明Go
- In the note that starts "Low-power mode 3, VLO, excludes SVS test conditions...", changed "fXT1 = 0 Hz" to "fXT1 = 32768 Hz"Go
- Added note that starts "The VLO clock frequency is reduced by 15%..."Go
- Added note to "Clock" in Table 6-1, Operating ModesGo
- Added note that starts "XT1CLK and VLOCLK can be active during LPM4..."Go
- Corrected description in Section 6.10.10, Backup Memory (BKMEM)Go