ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-19 shows the port diagram. Table 6-77 summarizes the selection of the pin functions.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P5DIR.x | P5SEL1.x | P5SEL0.x | COM Enable | |||
P5.0/COM4 | 0 | P5.0 (I/O) | I:0; O:1 | X | 0 | 0 |
N/A | 0 | X | 1 | 0 | ||
DVSS | 1 | X | 1 | 0 | ||
COM4 | X | X | X | 1 | ||
P5.1/COM5 | 1 | P5.1 (I/O) | I:0; O:1 | X | 0 | 0 |
N/A | 0 | X | 1 | 0 | ||
DVSS | 1 | X | 1 | 0 | ||
COM5 | X | X | X | 1 | ||
P5.2/COM6 | 2 | P5.2 (I/O) | I:0; O:1 | X | 0 | 0 |
N/A | 0 | X | 1 | 0 | ||
DVSS | 1 | X | 1 | 0 | ||
COM6 | X | X | X | 1 | ||
P5.3/COM7 | 3 | P5.3 (I/O) | I:0; O:1 | X | 0 | 0 |
N/A | 0 | X | 1 | 0 | ||
DVSS | 1 | X | 1 | 0 | ||
COM7 | X | X | X | 1 |