ZHCSCI3A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Table 4-5 lists the correct termination of unused pins.
PIN | POTENTIAL | COMMENT |
---|---|---|
AVCC | DVCC | |
AVSS | DVSS | |
Px.y | Open | Switched to port function, output direction (PxDIR.n = 1). Px.y represents port x and bit y of port x (for example, P1.0, P1.1, P2.2, PJ.0, PJ.1) |
XIN | DVSS | For dedicated XIN pins only. XIN pins with shared GPIO functions should be programmed to GPIO and follow Px.y recommendations. |
XOUT | Open | For dedicated XOUT pins only. XOUT pins with shared GPIO functions should be programmed to GPIO and follow Px.y recommendations. |
LCDCAP | DVSS | |
RST/NMI | DVCC or VCC | 47-kΩ pullup or internal pullup selected with 10-nF (2.2 nF) pulldown(2) |
PJ.0/TDO
PJ.1/TDI PJ.2/TMS PJ.3/TCK |
Open | The JTAG pins are shared with general-purpose I/O function (PJ.x). If not being used, these should be switched to port function, output direction (PJDIR.n = 1). When used as JTAG pins, these pins should remain open. |
TEST | Open | This pin always has an internal pulldown enabled. |