ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
Timer TB0 is a 16-bit timer/counter (Timer_B type) with seven capture/compare registers. TB0 supports multiple capture/compares, PWM outputs, and interval timing (see Table 9-16). TB0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each capture/compare register.
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
---|---|---|---|---|---|---|---|---|
PZ | ZCA, ZQW | PZ | ZCA, ZQW | |||||
58-P8.0 P2MAPx(3) |
J11-P8.0 P2MAPx(3) |
TB0CLK | TB0CLK | Timer | NA | NA | ||
ACLK | ACLK | |||||||
SMCLK | SMCLK | |||||||
58-P8.0 P2MAPx(3) |
J11-P8.0 P2MAPx(3) |
TB0CLK | TB0CLK | |||||
50-P4.0 | J9-P4.0 | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | 50-P4.0 | J9-P4.0 |
P2MAPx(3) | P2MAPx(3) | TB0.0 | CCI0B | P2MAPx(3) | P2MAPx(3) | |||
DVSS | GND | ADC12 (internal) (1) ADC12SHSx = {2} |
||||||
DVCC | VCC | |||||||
51-P4.1 | M11-P4.1 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | 51-P4.1 | M11-P4.1 |
P2MAPx(3) | P2MAPx(3) | TB0.1 | CCI1B | P2MAPx(3) | P2MAPx(3) | |||
DVSS | GND | ADC12 (internal) (1) ADC12SHSx = {3} |
||||||
DVCC | VCC | |||||||
52-P4.2 | L10-P4.2 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | 52-P4.2 | L10-P4.2 |
P2MAPx(3) | P2MAPx(3) | TB0.2 | CCI2B | P2MAPx(3) | P2MAPx(3) | |||
DVSS | GND | DAC12_A(2) (internal) DAC12_0, DAC12_1 |
||||||
DVCC | VCC | |||||||
53-P4.3 | M12-P4.3 | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | 53-P4.3 | M12-P4.3 |
P2MAPx(3) | P2MAPx(3) | TB0.3 | CCI3B | P2MAPx(3) | P2MAPx(3) | |||
DVSS | GND | |||||||
DVCC | VCC | |||||||
54-P4.4 | L12-P4.4 | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | 54-P4.4 | L12-P4.4 |
P2MAPx(3) | P2MAPx(3) | TB0.4 | CCI4B | P2MAPx(3) | P2MAPx(3) | |||
DVSS | GND | |||||||
DVCC | VCC | |||||||
55-P4.5 | L11-P4.5 | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | 55-P4.5 | L11-P4.5 |
P2MAPx(3) | P2MAPx(3) | TB0.5 | CCI5B | P2MAPx(3) | P2MAPx(3) | |||
DVSS | GND | |||||||
DVCC | VCC | |||||||
56-P4.6 | K11-P4.6 | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | 56-P4.6 | K11-P4.6 |
P2MAPx(3) | P2MAPx(3) | TB0.6 | CCI6B | P2MAPx(3) | P2MAPx(3) | |||
DVSS | GND | |||||||
DVCC | VCC |