ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
Changes from revision F to revision G
Changes from September 18, 2018 to September 10, 2020
Changes from revision E to revision F
Changes from December 9, 2015 to September 17, 2018
Changes from revision D to revision E
Changes from August 6, 2013 to December 8, 2015
The following table lists the changes to this data sheet from the original release through revision D.
REVISION | COMMENTS |
---|---|
SLAS650D August 2013 |
Signal Descriptions, Added note regarding pullup resistor to RST/NMI/SBWTDIO pin. Added Applications, Development Tools Support, and Device and Development Tool Nomenclature Section 1, Changed the description of the number of I/Os in each port. Table 1-3, Added PM5CTL0 register. Section 1, Fixed typo in IDD Test Conditions (changed from DAC12IOG to DAC12OG). Section 1, Corrected VIL and VIH limits. Section 1, Changed IERASE and IMERASE, IBANK limits. |
SLAS650C August 2012 |
Changed description of ACLK and PUR in Signal Descriptions. Changed typos to Interrupt Flag names on Timer TA2 rows in Table 1-1. Changed SYSRSTIV, System Reset offset 1Ch to Reserved in Table 1-1. Corrected names of SVMLVLRIFG and SVMHVLRIFG bits in Table 1-1. Corrected right-most column in Table 1-1. Added note regarding evaluation of PUR in Section 1. Changed notes on Section 1. Changed tSENSOR(sample) MIN to 100 µs in Section 1. Changed note (2) in Section 1. Editorial changes throughout. |
SLAS650B August 2011 | Production Data release |
SLAS650A July 2010 | Updated Product Preview including electrical specifications |
SLAS650 May 2010 | Product Preview release |
Changes from Revision () to Revision ()