ZHCS474F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | High-level output voltage | VLDOO = 3.3 V ±10%, IOH = –25 mA,
See Figure 5-18 for typical characteristics |
2.4 | V | |
VOL | Low-level output voltage | VLDOO = 3.3 V ±10%, IOL = 25 mA,
See Figure 5-17 for typical characteristics |
0.4 | V | |
VIH | High-level input voltage | VLDOO = 3.3 V ±10%,
See Figure 5-19 for typical characteristics |
2.0 | V | |
VIL | Low-level input voltage | VLDOO = 3.3 V ±10%,
See Figure 5-19 for typical characteristics |
0.8 | V |