ZHCS474F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
TA0 is a 16-bit timer/counter (Timer_A type) with five capture/compares. TA0 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-10). TA0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compares.
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
---|---|---|---|---|---|---|---|---|
RGC, ZQE | PN | RGC, ZQE | PN | |||||
18, H2-P1.0 | 21-P1.0 | TA0CLK | TACLK | Timer | NA | NA | ||
ACLK (internal) | ACLK | |||||||
SMCLK (internal) | SMCLK | |||||||
18, H2-P1.0 | 21-P1.0 | TA0CLK | TACLK | |||||
19, H3-P1.1 | 22-P1.1 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | 19, H3-P1.1 | 22-P1.1 |
DVSS | CCI0B | |||||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
20, J3-P1.2 | 23-P1.2 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | 20, J3-P1.2 | 23-P1.2 |
CBOUT (internal) | CCI1B | ADC12 (internal)
ADC12SHSx = {1} |
ADC12 (internal)
ADC12SHSx = {1} |
|||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
21, G4-P1.3 | 24-P1.3 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | 21, G4-P1.3 | 24-P1.3 |
ACLK (internal) | CCI2B | |||||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
22, H4-P1.4 | 25-P1.4 | TA0.3 | CCI3A | CCR3 | TA3 | TA0.3 | 22, H4-P1.4 | 25-P1.4 |
DVSS | CCI3B | |||||||
DVSS | GND | |||||||
DVCC | VCC | |||||||
23, J4-P1.5 | 26-P1.5 | TA0.4 | CCI4A | CCR4 | TA4 | TA0.4 | 23, J4-P1.5 | 26-P1.5 |
DVSS | CCI4B | |||||||
DVSS | GND | |||||||
DVCC | VCC |