ZHCSAJ5H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IREFO | REFO oscillator current consumption | TA = 25°C | 1.8 V to 3.6 V | 3 | µA | ||
fREFO | REFO frequency | Measured at ACLK | 1.8 V to 3.6 V | 32768 | Hz | ||
REFO absolute tolerance | Full temperature range | 1.8 V to 3.6 V | –3.5% | 3.5% | |||
TA = 25°C | 3 V | –1.5% | 1.5% | ||||
dfREFO/dT | REFO frequency temperature drift | Measured at ACLK(1) | 1.8 V to 3.6 V | 0.01 | %/°C | ||
dfREFO/dVCC | REFO frequency supply voltage drift | Measured at ACLK(2) | 1.8 V to 3.6 V | 1.0 | %/V | ||
Duty cycle | Measured at ACLK | 1.8 V to 3.6 V | 40% | 50% | 60% | ||
tSTART | REFO start-up time | 40%/60% duty cycle | 1.8 V to 3.6 V | 25 | µs |