ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
I(DD) | Supply current | CAON = 1 CARSEL = 0 CAREF = 0 | 2.2 V | 25 | 40 | µA | |
3 V | 45 | 60 | |||||
I(Refladder/Refdiode) | Reference ladder supply current | CAON = 1, CARSEL = 0,
CAREF 1, 2, or 3, No load at P2.3/CA0/TA1 and P2.4/CA1/TA2 |
2.2 V | 30 | 50 | µA | |
3 V | 45 | 71 | |||||
V(IC) | Common-mode input voltage | CAON = 1 | 2.2 V, 3 V | 0 | VCC – 1 | V | |
V(Ref025) | Ratio of (voltage at 0.25 VCC node) / VCC | PCA0 = 1, CARSEL = 1, CAREF = 1,
No load at P2.3/CA0/TA1 and P2.4/CA1/TA2 |
2.2 V, 3 V | 0.23 | 0.24 | 0.25 | |
V(Ref050) | Ratio of (voltage at 0.5 VCC node) / VCC | PCA0 = 1, CARSEL = 1, CAREF = 2,
No load at P2.3/CA0/TA1 and P2.4/CA1/TA2 |
2.2 V, 3 V | 0.47 | 0.48 | 0.5 | |
V(RefVT) | Reference voltage (see Figure 5-6 and Figure 5-7) | PCA0 = 1, CARSEL = 1, CAREF = 3,
No load at P2.3/CA0/TA1 and P2.4/CA1/TA2, TA = 85°C |
2.2 V | 390 | 480 | 540 | mV |
3 V | 400 | 490 | 550 | ||||
V(offset) | Offset voltage(2) | 2.2 V, 3 V | –30 | 30 | mV | ||
Vhys | Input hysteresis | CAON = 1 | 2.2 V, 3 V | 0 | 0.7 | 1.4 | mV |
t(response LH) | Low-to-high response time | TA = 25°C, Overdrive = 10 mV,
Without filter: CAF = 0 |
2.2 V | 130 | 210 | 300 | ns |
3 V | 80 | 150 | 240 | ||||
TA = 25°C, Overdrive = 10 mV,
Without filter: CAF = 1 |
2.2 V | 1.4 | 1.9 | 3.4 | µs | ||
3 V | 0.9 | 1.5 | 2.6 | ||||
t(response HL) | High-to-low response time | TA = 25°C, Overdrive = 10 mV,
Without filter: CAF = 0 |
2.2 V | 130 | 210 | 300 | ns |
3 V | 80 | 150 | 240 | ||||
TA = 25°C, Overdrive = 10 mV,
Without filter: CAF = 1 |
2.2 V | 1.4 | 1.9 | 3.4 | µs | ||
3 V | 0.9 | 1.5 | 2.6 |