ZHCSR62P April 1999 – October 2022 MAX3243
PRODUCTION DATA
ROUT2B is an always-active noninverting output of RIN2 input, which allows applications using the ring indicator to transmit data while the device is powered down.