ZHCSKC9B July 2019 – November 2019 LP3470A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SRT | I | Set reset time-out. Connect a capacitor between this pin and ground to select the reset time-out period (tD). tD = 619 × C1 (CSRT in µF and tD in ms). If no capacitor is connected, leave this pin floating. |
2 | GND | — | Ground pin. |
3 | VCC1 | I | Can be connected to VCC or left floating. DO NOT CONNECT TO GND. |
4 | VCC | I | Supply voltage, and reset threshold monitor input. |
5 | RESET | O | Open-drain, active-low reset output. Connect to an external pullup resistor. RESET changes from high to low whenever the monitored voltage (VCC) drops below the reset threshold voltage (VIT-). Once VCC exceeds the reset threshold (VIT-) + hysteresis (VHYS), RESET remains low for the reset time-out period (tD) and then deasserts to logic high. |