ZHCSKC9B July 2019 – November 2019 LP3470A
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input supply voltage | 0.95 to 10 V |
Reset threshold voltage | 2.63 V, 2.75 V, 2.93 V, 3.08 V, 3.65 V, 4 V, 4.38 V, 4.63 V |
External pullup resistor | 0.68 to 68 kΩ |
External reset time-out period capacitor | CSRT = 1 nF |
Reset time-out period | 619 µs |