ZHCS567J June 2010 – April 2019 LMZ10503EXT
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM PARAMETERS | |||||||
V FB | Total Feedback Voltage Variation Including Line and Load Regulation | VIN = 2.95 V to 5.5 V
VOUT = 2.5 V IOUT = 0 A to 3 A |
0.8 | V | |||
over the operating junction temperature range TJ of –55°C to 125°C | 0.78 | 0.82 | |||||
V FB | Feedback Voltage Variation | VIN = 3.3 V, VOUT = 2.5 V
IOUT = 0 A |
0.8 | V | |||
over the operating junction temperature range TJ of –55°C to 125°C | 0.787 | 0.812 | |||||
V FB | Feedback Voltage Variation | VIN = 3.3 V, VOUT = 2.5 V
IOUT = 3 A |
0.798 | V | |||
over the operating junction temperature range TJ of –55°C to 125°C | 0.785 | 0.81 | |||||
VIN(UVLO) | Input UVLO Threshold (Measured at VIN pin) | Rising | 2.6 | V | |||
over the operating junction temperature range TJ of –55°C to 125°C | 2.95 | ||||||
Falling | 2.4 | ||||||
over the operating junction temperature range TJ of –55°C to 125°C | 1.95 | ||||||
ISS | Soft-Start Current | Charging Current | 2 | µA | |||
IQ | Non-Switching Input Current | VFB = 1 V | 1.7 | mA | |||
over the operating junction temperature range TJ of –55°C to 125°C | 3 | ||||||
ISD | Shutdown Quiescent Current | VIN = 5.5 V, VEN = 0 V | 260 | µA | |||
over the operating junction temperature range TJ of –55°C to 125°C | 500 | ||||||
IOCL | Output Current Limit (Average Current) | VOUT = 2.5 V | 5.2 | A | |||
over the operating junction temperature range TJ of –55°C to 125°C | 3.8 | 6.7 | |||||
fFB | Frequency Fold-back | In current limit | 250 | kHz | |||
PWM SECTION | |||||||
fSW | Switching Frequency | 1000 | kHz | ||||
over the operating junction temperature range TJ of –55°C to 125°C | 700 | 1160 | |||||
Drange | PWM Duty Cycle Range | over the operating junction temperature range TJ of –55°C to 125°C | 0% | 100% | |||
ENABLE CONTROL | |||||||
VEN-IH | EN Pin Rising Threshold | 1.23 | V | ||||
over the operating junction temperature range TJ of –55°C to 125°C | 1.8 | ||||||
VEN-IF | EN Pin Falling Threshold | 1.06 | V | ||||
over the operating junction temperature range TJ of –55°C to 125°C | 0.8 | ||||||
THERMAL CONTROL | |||||||
TSD | TJ for Thermal Shutdown | 145 | °C | ||||
TSD-HYS | Hysteresis for Thermal Shutdown | 10 | °C | ||||
PERFORMANCE PARAMETERS | |||||||
ΔVOUT | Output Voltage Ripple | Refer to Table 1
VOUT = 2.5 V Bandwidth Limit = 2 MHz |
7 | mVpk-pk | |||
ΔVOUT | Output Voltage Ripple | Refer to Table 5 Bandwidth Limit = 20 MHz | 5 | mVpk-pk | |||
ΔVFB / VFB | Feedback Voltage Line Regulation | ΔVIN = 2.95 V to 5.5 V
IOUT = 0 A |
0.04% | ||||
ΔVOUT / VOUT | Output Voltage Line Regulation | ΔVIN = 2.95 V to 5.5 V
IOUT = 0 A, VOUT = 2.5 V |
0.04% | ||||
ΔVFB / VFB | Feedback Voltage Load Regulation | IOUT = 0 A to 3 A | 0.25% | ||||
ΔVOUT / VOUT | Output Voltage Load Regulation | IOUT = 0 A to 3 A
VOUT = 2.5 V |
0.25% | ||||
EFFICIENCY | |||||||
η | Peak Efficiency (1A) VIN = 5 V | VOUT = 3.3 V | 96.3% | ||||
VOUT = 2.5 V | 94.9% | ||||||
VOUT = 1.8 V | 93.3% | ||||||
VOUT = 1.5 V | 92.2% | ||||||
VOUT = 1.2 V | 90.5% | ||||||
VOUT = 0.8 V | 86.9% | ||||||
η | Peak Efficiency (1A) VIN = 3.3 V | VOUT = 2.5 V | 95.7% | ||||
VOUT = 1.8 V | 94.0% | ||||||
VOUT = 1.5 V | 92.9% | ||||||
VOUT = 1.2 V | 91.3% | ||||||
VOUT = 0.8 V | 87.9% | ||||||
η | Full Load Efficiency (3A) VIN = 5 V | VOUT = 3.3 V | 94.8% | ||||
VOUT = 2.5 V | 93% | ||||||
VOUT = 1.8 V | 90.8% | ||||||
VOUT = 1.5 V | 89.3% | ||||||
VOUT = 1.2 V | 87.1% | ||||||
VOUT = 0.8 V | 82.3% | ||||||
η | Full Load Efficiency (3A) VIN = 3.3 V | VOUT = 2.5 V | 92.4% | ||||
VOUT = 1.8 V | 89.8% | ||||||
VOUT = 1.5 V | 88.2% | ||||||
VOUT = 1.2 V | 85.9% | ||||||
VOUT = 0.8 V | 80.8% |