ZHCSGY9B July 2017 – March 2018 LMS3655
PRODUCTION DATA.
The following characteristics apply only to the circuit of Figure 48. These parameters are not tested and represent typical performance only. Unless otherwise stated, the following conditions apply: VIN = 12 V, TA = 25°C.
VOUT = 6 V | FPWM | IOUT = 0 A |
FPWM | VOUT = 6 V | L = 10 µH, | ||
COUT = 190 µF | IOUT = 0 A to 3.5 A | TR = TF = 1 µs |
VOUT = 6 V | FPWM | IOUT = 0 A |