SNVS158E March   2001  – December 2016 LMS33460

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start Up
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The LMS33460 is a micropower undervoltage-sensing circuit with an open-drain output configuration, which requires a pull resistor.

The LMS33460 features a voltage reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation.

LMS33460 20020008.gif Figure 6. Propagation Delay Timing Diagram
LMS33460 20020009.gif Figure 7. Propagation Delay Test Circuit

Functional Block Diagram

LMS33460 20020001.gif

Feature Description

The input supply (VIN) is the voltage that is being monitored and as it decreases past 3 V, the active-low output (VOUT) transitions to a logic low state. When VIN rises above 3 V plus the built-in hysterisis, VOUT returns to its original state of logic high. The LMS33460 has built-in hysteresis when the input supply is coming back up to help prevent erratic output operation when the input voltage crosses the threshold.

The LMS33460 is useful in a variety of applications that require low voltage detection and is suited for battery-powered systems where low quiescent current and small package size is required. It can also be used as a precision reset circuit for microcontroller applications.

Device Functional Modes

Start Up

As the input voltage (VIN) ramps up, the output (VOUT) remains logic low until VIN reaches 3.15 V due to the built-in hysteresis (nominally 150 mV). After VIN crosses that threshold, VOUT remains logic high until VIN drops below the 3-V threshold. The hysteresis only applies to the VIN rising threshold.