ZHCSFR1B December 2016 – March 2018 LMR23625-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SW (SW PIN) | ||||||
fSW | Default switching frequency | 1785 | 2100 | 2415 | kHz | |
TON_MIN | Minimum turnon time | 60 | 90 | ns | ||
TOFF_MIN(1) | Minimum turnoff time | 100 | ns | |||
SYNC (EN/SYNC PIN) | ||||||
fSYNC | SYNC frequency range | 200 | 2200 | kHz | ||
VSYNC | Amplitude of SYNC clock AC signal (measured at SYNC pin) | 2.8 | 5.5 | V | ||
TSYNC_MIN | Minimum sync clock ON and OFF time | 100 | ns |