ZHCSI14A April 2018 – January 2022 LMK00334-Q1
PRODUCTION DATA
The LMK00334-Q1 has separate 3.3-V core supplies (VCC) and three independent 3.3-V or 2.5-V output power supplies (VCCOA, VCCOB, VCCOC). Output supply operation at 2.5 V enables lower power consumption and output-level compatibility with 2.5-V receiver devices. The output levels for HCSL are relatively constant over the specified VCCO range. Refer to Section 10 for additional supply related considerations, such as power dissipation, power supply bypassing, and power supply ripple rejection (PSRR).
Take care to ensure the VCCO voltages do not exceed the VCC voltage to prevent turning-on the internal ESD protection circuitry.