ZHCSI14A April 2018 – January 2022 LMK00334-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
tPD_HCSL | Propagation delay CLKin-to-HCSL (1) | RT = 50 Ω to GND, CL ≤ 5 pF | 590 | ps | |||
tPD_CMOS | Propagation delay CLKin-to-LVCMOS(1) | CL ≤ 5 pF | VCCO = 3.3 V | 1475 | ps | ||
VCCO = 2.5 V | 1550 | ||||||
tSK(O) | Output skew(11)(9) | Skew specified between any two CLKouts. Load conditions are the same as propagation delay specifications. | 30 | ps | |||
tSK(PP) | Part-to-part output skew(1)(2) | 80 | ps |