ZHCSDC9D August   2012  – February 2015 LMH6882
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
    6. 6.6 Typical Characteristics
      1. 6.6.1 Single-Ended Input
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Digital Control of the Gain and Power-Down Pins
      2. 7.5.2 Parallel Interface
      3. 7.5.3 SPI-Compatible Serial Interface
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input Characteristics
      2. 8.1.2 Output Characteristics
      3. 8.1.3 Interfacing to an ADC
        1. 8.1.3.1 ADC Noise Filter
        2. 8.1.3.2 AC Coupling to an ADC
        3. 8.1.3.3 DC Coupling to an ADC
      4. 8.1.4 Figure of Merit: Dynamic Range Figure
    2. 8.2 Typical Applications
      1. 8.2.1 LMH6882 Typical Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 LMH6882 Used as Twisted Pair Cable Driver
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Uncontrolled Impedance Traces
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档 
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 术语表
  12. 12机械封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • NJK|36
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(1)(2)

MIN MAX UNIT
Positive supply voltage (VCC) −0.6 5.5 V
Differential voltage between any two grounds < 200 mV
Analog input voltage −0.6 5.5 V
Digital input voltage −0.6 5.5 V
Output short circuit duration (one pin to ground) Infinite
Junction temperature +150 °C
Soldering information: infrared or convection (30 sec) 260 °C
Storage temperature, Tstg −65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±250
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Supply voltage (VCC) 4.75 5.25 V
Differential voltage between any two grounds < 10 mV
Analog input voltage,
AC coupled
0 VCC V
Temperature range (1) –40 85 °C

6.4 Thermal Information

THERMAL METRIC(1) LMH6882 UNIT
NJK (WQFN)
36 PINS
RθJA Junction-to-ambient thermal resistance 33.6 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 16.9
RθJB Junction-to-board thermal resistance 7.8
ψJT Junction-to-top characterization parameter 0.3
ψJB Junction-to-board characterization parameter 7.7
RθJC(bot) Junction-to-case (bottom) thermal resistance 3.5
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

The following specifications apply for single supply with VCC = 5 V, Maximum Gain (26 dB), RL = 200 Ω.(2)(5)(6)
TEST CONDITIONS MIN(4) TYP(3) MAX(4) UNIT
DYNAMIC PERFORMANCE
3dBBW −3-dB Bandwidth VOUT = 2 VPPD 2.4 GHz
NF Noise Figure Source Resistance (Rs) = 100 Ω 9.7 dB
OIP3 Output Third Order Intercept Point(9) f = 100 MHz, POUT = 4 dBm per tone, tone spacing = 1 MHz 42 dBm
f = 200 MHz, POUT = 4 dBm per tone, tone spacing = 2 MHz 40
OIP2 Output Second Order Intercept Point POUT= 4 dBm per Tone, f1 = 112.5 MHz, f2=187.5 MHz 76 dBm
IMD3 Third Order Intermodulation Products f = 100 MHz, VOUT = 4 dBm per tone, tone spacing = 1 MHz −76 dBc
f = 200 MHz, POUT = 4 dBm per tone, tone spacing = 2 MHz −72
P1dB 1-dB Compression Point Output power 17 dBm
HD2 Second Order Harmonic Distortion f = 200 MHz, VOUT = 4 dBm −70 dBc
HD3 Third Order Harmonic Distortion f = 200 MHz, POUT = 4 dBm −76 dBc
CMRR Common Mode Rejection Ratio (8) Pin = −15 dBm, f = 100 MHz −40 dBc
SR Slew Rate 6000 V/us
Output Voltage Noise Maximum Gain f > 1 MHz 47 nV/√Hz
Input Referred Voltage Noise Maximum Gain f > 1 MHz 2.3 nV/√Hz
ANALOG I/O
RIN Input Resistance Differential, INPD to INMD 100 Ω
RIN Input Resistance Single Ended, INPS or INMS, 50-Ω termination on unused input 50 Ω
VICM Input Common Mode Voltage Self Biased 2.5 V
Maximum Input Voltage Swing Volts peak to peak, differential 2 VPPD
Maximum Differential Output Voltage Swing Differential, f < 10 MHz 6 VPPD
ROUT Output Resistance Differential, f = 100 MHz 0.4 Ω
GAIN PARAMETERS
Maximum Voltage Gain Parallel Inputs (INPD and INMD), Rs = 100 Ω 26 dB
Single ended input (INMS or INPS), 50 Ω Rs and 50 Ω termination on unused input. 26.6
Minimum Gain Gain Code = 80d or 50h 6 dB
Gain Steps 80
Gain Step Size 0.25 dB
Gain Step Error Any two adjacent steps over entire range ±0.125 dB
Gain Step Phase Shift Any two adjacent steps over entire range ±3 Degrees
Channel to Channel Gain Matching f = 100 MHz, over entire gain range 0.2 dB
Channel to Channel Phase Matching f= 100 MHz, over entire gain range 1.5 Degrees
Gain Step Switching Time 20 ns
Enable/ Disable Time Settled to 90% level 15 ns
POWER REQUIREMENTS
ICC Supply Current 200 270 mA
P Power 1 W
ICC Disabled Supply Current 25 mA
ALL DIGITAL INPUTS
Logic Compatibility TTL, 2.5 V CMOS, 3.3 V CMOS, 5 V CMOS
VIL Logic Input Low Voltage 0.4 V
VIH Logic Input High Voltage 2.0-5.0 V
IIH Logic Input High Input Current −9 μA
IIL Logic Input Low Input Current −47 μA
PARALLEL MODE TIMING
tGS Setup Time 3 ns
tGH Hold Time 3 ns
SERIAL MODE
fCLK SPI Clock Frequency 50% duty cycle, ATE tested @ 10 MHz 10 50 MHz
(1) The maximum power dissipation is a function of TJ(MAX), θJA and the ambient temperature TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA)/ θJA. All numbers apply for packages soldered directly onto a PC Board.
(2) Electrical Table values apply only for factory testing conditions at the temperature indicated. No specification of parametric performance is indicated in the electrical tables under conditions different than those tested
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and will also depend on the application and configuration. The typical values are not tested and are not ensured on shipped production material.
(4) Limits are 100% production tested at 25°C. Limits over the operating temperature range are specified through correlation using Statistical Quality Control (SQC) methods.
(5) Negative input current implies current flowing out of the device.
(6) Drift determined by dividing the change in parameter at temperature extremes by the total temperature change.
(7) LMH6881 devices have been used for some typical performance plots.
(8) CMRR is defined as the differential response at the output in response to a common mode signal at the input.
(9) OIP3 is the third order intermodulation intercept point. In this data sheet OIP3 numbers are single power measurements where OIP3 = IMD3 / 2 + POUT (per tone). OIP2 is the second order intercept point where OIP2 = IMD2 + POUT (per tone). HD2 is the second order harmonic distortion and is a single tone measurement. HD3 is the third order harmonic distortion and is a single tone measurement. Power measurements are made at the amplifier output pins.

6.6 Typical Characteristics

(Unless otherwise specified, the following conditions apply: TA = 25°C, VCC = 5 V, RL = 200 Ω, Maximum Gain, Differential Input.)(7)

LMH6882 30202287.gifFigure 1. Frequency Response Over Gain Range
LMH6882 30202261.gifFigure 3. OIP3 vs Output Power
LMH6882 30202256.gifFigure 5. OIP3 vs Frequency
LMH6882 30202273.gifFigure 7. OIP3 vs Temperature
LMH6882 30202258.gifFigure 9. Supply Current vs Temperature
LMH6882 d1_snosc72.gif
Pout = 4 dBm
Figure 11. HD2 vs Frequency
LMH6882 HD23_SNOSC72E.pngFigure 13. HD2 & HD3 vs Voltage Gain
LMH6882 30202221.gifFigure 15. HD3 vs Output Power
LMH6882 30202236.gifFigure 17. Gain Step Amplitude Error
LMH6882 30202237.gifFigure 19. Cumulative Amplitude Error
LMH6882 30202250.gifFigure 21. Noise Figure vs Voltage Gain
LMH6882 30202248.gifFigure 23. Channel Enable Control Timing Behavior
LMH6882 30202243.gifFigure 25. 8-dB Gain Control Timing Behavior
LMH6882 30202275.gifFigure 27. Differential Input Impedance
LMH6882 30202291.gifFigure 29. Crosstalk
LMH6882 30202253.gifFigure 31. OIP3 Overvoltage Gain Range
LMH6882 30202253.gifFigure 2. OIP3 vs Voltage Gain
LMH6882 30202292.gifFigure 4. Dynamic Range Figure vs Voltage Gain
LMH6882 30202255.gifFigure 6. OIP3 vs Supply Voltage
LMH6882 30202293.gifFigure 8. OIP2 vs Voltage Gain
LMH6882 30202259.gifFigure 10. Maximum Gain vs Temperature
LMH6882 d2_snosc72.gif
Pout = 4 dBm
Figure 12. HD3 vs Frequency
LMH6882 30202220.gifFigure 14. HD2 vs Output Power
LMH6882 30202285.gifFigure 16. Output Power vs Input Power
LMH6882 30202239.gifFigure 18. Gain Step Phase Error
LMH6882 30202238.gifFigure 20. Cumulative Phase Error
LMH6882 30202251.gifFigure 22. Noise Figure vs Frequency
LMH6882 30202242.gifFigure 24. 16-dB Gain Control Timing Behavior
LMH6882 30202241.gifFigure 26. Common Mode Rejection (Sdc21) vs Frequency
LMH6882 30202276.gifFigure 28. Differential Output Impedance
LMH6882 30202297.gifFigure 30. Channel A to Channel B Gain and Phase Matching
LMH6882 30202297.gifFigure 32. Channel A to Channel B Gain and Phase Matching

6.6.1 Single-Ended Input

(Unless otherwise specified, the following conditions apply: TA = 25°C, VCC = 5 V, RL = 200Ω, Maximum Gain, Differential Input).

LMH6882 30202246.gifFigure 33. OIP3 vs Voltage Gain
LMH6882 fig33_snosc72.gif
Pout = 4 dBm
Figure 35. HD3 vs Frequency Across Gain Settings
LMH6882 30202245.gifFigure 37. Noise Figure vs Voltage Gain
LMH6882 fig32_snosc72.gif
Pout = 4 dBm
Figure 34. HD2 vs Frequency Across Gain Settings
LMH6882 d3_snosc72.gif
f = 100 MHz Pout = 4 dBm
Figure 36. HD2 & HD3 vs Voltage Gain
LMH6882 30202288.gifFigure 38. Input Impedance