ZHCSE54 September 2015 LMH0318
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CONTROL/INDICATOR I/O | |||
MODE_SEL | 1 | Input, 4-Level | Determines Device Configuration: SPI or SMBus 1 kΩ to VDD:
|
SS_N | 2 | Input, 2-Level | SPI Slave Select. . This pin has internal pull up |
SCK | 3 | Input, 2.5V LVCMOS, 2-Level | SPI serial clock input |
MOSI | 4 | Input, 2-Level | SPI Master Output / Slave Input. LMH0318 SPI data receive |
RESERVED | 5,14,17, 18 |
No Connect | |
ENABLE | 6 | Input, 4-Level | Powers down device when pulled low 1 kΩ to VDD:
Float(Default):
20 kΩ to GND:
1 kΩ to GND:
|
LOS_INT_N | 13 | Output, LVCMOS Open Drain, 2-Level |
Programmable Interrupt caused by change in LOS, violation of internal eye monitor threshold, or change in lock. External 4.7-kΩ pull-up resistor is required. This pin is 3.3 V LVCMOS tolerant. |
MISO | 15 | Output, 2.5 V LVCMOS, 2-Level | SPI Master Input / Slave Output. LMH0318 SPI data transmit |
LOCK | 16 | Output, 2.5V LVCMOS, 2-Level | Indicates CDR lock detect status High:
Low:
|
HIGH SPEED DIFFERENTIAL I/O | |||
IN0+ | 11 | Input, Analog | Inverting and non-inverting differential inputs. An on-chip 100 Ω terminating resistor connects IN0+ to IN0-. Inputs require 4.7 µF AC coupling capacitors. |
IN0- | 12 | Input, Analog | |
IN1+ | 8 | Input, Analog | Inverting and non-inverting differential inputs. An on-chip 100 Ω terminating resistor connects IN1+ to IN1-. Inputs require 4.7 µF AC coupling capacitors. |
IN1- | 9 | Input, Analog | |
OUT0+ | 20 | Output, 75 Ω CML Compatible | Inverting and non-inverting 75 Ω outputs. An on-chip 75 Ω terminating resistor connects OUT0+ and OUT0- to VDD. Outputs require 4.7 µF AC coupling capacitors |
OUT0- | 19 | Output, 75 Ω CML Compatible | |
OUT1+ | 23 | Output, Analog | Inverting and non-inverting differential outputs. An on-chip 100 Ω terminating resistor connects OUT1+ to OUT1-. Outputs require 4.7 µF AC coupling capacitors |
OUT1- | 22 | Output, Analog | |
POWER | |||
VDD | 7, 21 | 2.5 V Supply | 2.5 V ± 5% |
VSS | 10, 24 | Ground | Connect directly to ground (GND) |
DAP | Ground | Exposed DAP, connect to GND using at least 5 vias (see Figure 23 ) |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
MODE_SEL | 1 | Input, 4-Level | Determines Device Configuration: SPI or SMBus 1 kΩ to GND: SMBUS mode. See Initialization Set Up |
ADDR0 | 2 | Input, 4-Level | 4-level strap pins used to set the SMBus address of the device. The pin state is read on power-up. The multi-level nature of these pins allows for 16 unique device addresses. Note SMBus section for further details. The four strap options include: 1 kΩ to VDD:
Float(Default): Represents logic state 10'b 7-bits SMBus address = 0x17 20 kΩ to GND:
1 kΩ to GND:
|
ADDR1 | 15 | ||
SCL | 3 | Input, 2-Level | SMBus clock input / open drain. External 2-kΩ to 5-kΩ pull-up resistor is required as per SMBus interface standard. This pin is 3.3 V LVCMOS tolerant. |
SDA | 4 | I/O, Open Drain, 2-Level | SMBus data input / open drain. External 2-kΩ to 5-kΩ pull-up resistor is required as per SMBus interface standard. This pin is 3.3 V LVCMOS tolerant. |
RESERVED | 5,14,17, 18 |
No Connect | |
ENABLE | 6 | Input, 4-Level | Powers down device when pulled low 1 kΩ to VDD:
Float(Default): Reserved 20 kΩ to GND:
1 kΩ to GND:
|
LOS_INT_N | 13 | Output, LVCMOS Open Drain, 2-Level |
Programmable Interrupt caused by change in LOS, violation of internal eye monitor threshold, change in lock. External 4.7-kΩ pull-up resistor is required. This pin is 3.3 V LVCMOS tolerant. |
LOCK | 16 | Output, 2.5 V LVCMOS, 2-Level | Indicates CDR lock Status High:
Low:
|
HIGH SPEED DIFFERENTIAL I/O | |||
IN0+ | 11 | Input, Analog | Inverting and non-inverting differential inputs. An on-chip 100 Ω terminating resistor connects IN0+ to IN0-. Inputs require 4.7 µF AC coupling capacitors. |
IN0- | 12 | Input, Analog | |
IN1+ | 8 | Input, Analog | Inverting and non-inverting differential inputs. An on-chip 100 Ω terminating resistor connects IN0+ to IN0-. Inputs require 4.7 µF AC coupling capacitors. |
IN1- | 9 | Input, Analog | |
OUT0+ | 20 | Output, 75 Ω CML Compatible | Inverting and non-inverting 75 Ω outputs. An on-chip 75 Ω terminating resistor connects OUT0+ and OUT0- to VDD. Outputs require 4.7 µF AC coupling capacitors |
OUT0- | 19 | Output, 75 Ω CML Compatible | |
OUT1+ | 23 | Output, Analog | Inverting and non-inverting differential outputs. An on-chip 100 Ω terminating resistor connects OUT1+ to OUT1-. Outputs require 4.7 µF AC coupling capacitors |
OUT1- | 22 | Output, Analog | |
VDD | 7, 21 | 2.5 V Supply | 2.5V ± 5% |
VSS | 10, 24 | Ground | Connect directly to ground (GND) |
DAP | Ground | Exposed DAP, connect to GND using at least 5 vias (see Figure 23 ) |