SNVS234C September 2004 – September 2016 LM5112 , LM5112-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | WSON | MSOP | |||
Exposed Pad | — | — | — | Exposed pad, underside of package: Internally bonded to the die substrate. Connect to VEE ground pin for low thermal impedance. | |
IN | 1 | 4 | I | Non-inverting input pin: TTL compatible thresholds. Pull up to VCC when not used. | |
INB | 6 | 2 | I | Inverting input pin: TTL compatible thresholds. Connect to IN_REF when not used. | |
IN_REF | 5 | 1 | — | Ground reference for control inputs: Connect to power ground (VEE) for standard positive only output voltage swing. Connect to system logic ground when VEE is connected to a negative gate drive supply. | |
N/C | — | 5, 8 | — | Not internally connected | |
OUT | 4 | 7 | O | Gate drive output: Capable of sourcing 3 A and sinking 7 A. Voltage swing of this output is from VEE to VCC. | |
VCC | 3 | 6 | I | Positive supply voltage input: Locally decouple to VEE. The decoupling capacitor must be placed close to the chip. | |
VEE | 2 | 3 | — | Power ground for driver outputs: Connect to either power ground or a negative gate drive supply for positive or negative voltage swing. |