SNVS363E August   2005  – November 2015 LM5026

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High Voltage Start-Up Regulator
      2. 7.3.2  Line Undervoltage Detector
      3. 7.3.3  PWM Outputs
      4. 7.3.4  Gate Driver Outputs
      5. 7.3.5  PWM Comparator/Slope Compensation
      6. 7.3.6  Maximum Duty Cycle Clamp
      7. 7.3.7  Soft-Start / Soft-Stop
      8. 7.3.8  Current Sense and Current Limit
      9. 7.3.9  Overload Protection Timer
      10. 7.3.10 Oscillator and Sync Capability
      11. 7.3.11 Thermal Protection
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Line Input (VIN)
      2. 8.1.2 For Application > 100 V
      3. 8.1.3 Undervoltage Lockout (UVLO)
      4. 8.1.4 Oscillator (RT, SYNC)
      5. 8.1.5 Voltage Feedback (COMP)
      6. 8.1.6 Current Sense (CS)
      7. 8.1.7 Hiccup Mode Current Limit Restart (RES)
      8. 8.1.8 Soft-Start (SS)
      9. 8.1.9 Voltage-Dependent Maximum Duty Cycle
        1. 8.1.9.1 Programmable Maximum Duty Cycle Clamp (DCL)
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Determine VIN Configuration
        2. 8.2.2.2 Determine UVLO Configuration
        3. 8.2.2.3 Configure Operating Frequency
        4. 8.2.2.4 Configure Hiccup Mode and Soft Start
        5. 8.2.2.5 Determine Deadtime and Maximum Duty Cycle
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

See (1)(2).
MIN MAX UNIT
VIN to GND –0.3 105 V
VCC to GND –0.3 16 V
CS to GND –0.3 1 V
COMP input current 10 mA
All other inputs to GND –0.3 7 V
Junction temperature 150 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the TI Sales Office/ Distributors for availability and specifications.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(3) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions. Pins listed as ±2000 V may actually have higher performance.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
(3) The human body model is a 100-pF capacitor discharged through a 1.5-kΩ resistor into each pin.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VIN voltage 13 100 V
External voltage applied to VCC 8 15 V
Operating junction temperature –40 125 °C
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur. Operating Ratings are conditions under which operation of the device is intended to be functional. For specifications and test conditions, see the Electrical Characteristics.

6.4 Thermal Information

THERMAL METRIC(1) LM5026 UNIT
NHQ (WSON) PW (TSSOP)
16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 29.9 98.6 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 25.8 27.6 °C/W
RθJB Junction-to-board thermal resistance 9.2 44.1 °C/W
ψJT Junction-to-top characterization parameter 0.2 1.2 °C/W
ψJB Junction-to-board characterization parameter 9.5 43.3 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 2.3 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Specification typical values are for TJ = 25°C unless otherwise noted. VIN = 48 V, VCC = 10 V, RT = 30.0 kΩ, Rset = 34.8 kΩ unless otherwise stated. Minimum and maximum specifications apply over full operating junction temperature range.(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
START-UP REGULATOR
VCC Reg VCC regulation No Load TJ = 25°C 7.6 V
over full operating junction temperature range 7.3 7.9
VCC current limit See (2) TJ = 25°C 25 mA
over full operating junction temperature range 20
I-VIN Start-up regulator leakage (external VCC supply) VIN = 100 V TJ = 25°C 165 µA
over full operating junction temperature range 500
Shutdown current (Iin) UVLO = 0 V TJ = 25°C 350 µA
over full operating junction temperature range 450
VCC SUPPLY
VCC undervoltage lockout voltage (positive going Vcc) TJ = 25°C VCC Reg – 120 mV V
over full operating junction temperature range VCC Reg – 220 mV
VCC undervoltage hysteresis TJ = 25°C 1.5 V
over full operating junction temperature range 1 2
VCC supply current (ICC) Cgate = 0, UVLO = 1.3 V, over full operating junction temperature range 4.2 mA
REFERENCE SUPPLY
VREF Ref voltage IREF = 0 mA TJ = 25°C 5 V
over full operating junction temperature range 4.85 5.15
Ref voltage regulation IREF = 0 to 10 mA TJ = 25°C 25 mV
over full operating junction temperature range 50
Ref current limit TJ = 25°C 20 mA
over full operating junction temperature range 10
UVLO SHUTDOWN/STANDBY
Undervoltage shutdown threshold TJ = 25°C 0.4 V
over full operating junction temperature range 0.3 0.5
Undervoltage shutdown hysteresis 0.1 V
Undervoltage standby threshold TJ = 25°C 1.25 V
over full operating junction temperature range 1.21 1.29
Undervoltage sandby hysteresis current source TJ = 25°C 20 µA
over full operating junction temperature range 16 24
CURRENT LIMIT
Cycle-by-cycle threshold voltage TJ = 25°C 0.5 V
over full operating junction temperature range 0.45 0.55
ILIM delay-to-output CS step from 0 to 0.6 V Time to onset of OUT transition (90%) Cgate=0 40 ns
Leading edge blanking time TJ = 25°C 100 ns
over full operating junction temperature range 70 130
CS sink impedance (clocked) ICS = 10 mA TJ = 25°C 30 Ω
over full operating junction temperature range 65
OVERCURRENT RESTART
Restart threshold TJ = 25°C 2.55 V
over full operating junction temperature range 2.4 2.7
Fault-charging current TJ = 25°C 10 µA
over full operating junction temperature range 7.5 12.5
Discharging current TJ = 25°C 10 µA
over full operating junction temperature range 7.5 12.5
SOFT-START
Soft-start current source TJ = 25°C 50 µA
over full operating junction temperature range 38 58
Soft-stop current sink TJ = 25°C 50
over full operating junction temperature range 38 58
Soft-start current source following a restart event TJ = 25°C 1
over full operating junction temperature range 0.6 1.3
OSCILLATOR
Frequency1 RT = 30 kΩ TJ = 25°C 200 kHz
over full operating junction temperature range 180 220
Frequency2 RT = 10 kΩ TJ = 25°C 590 kHz
over full operating junction temperature range 520 660
SYNC source current 200 µA
SYNC sink impedance Can sync up to 5 like controllers minimum 100 Ω
Sync threshold (falling) 1.4 V
Sync pulse width minimum over full operating junction temperature range 15 ns
PWM COMPARATOR
Delay-to-output CS stepped, time to onset of OUT_A transition low 40 ns
Mimimum duty cycle ICOMP = 1 mA, over full operating junction temperature range 0%
Maximum duty cycle limit 1 UVLO = 1.3 V, COMP = open, VDCL = 2.5 V 80%
Maximum duty cycle limit 2 UVLO = 1.3 V, COMP = open, VDCL = VRT × 0.875 70%
Maximum duty cycle limit 3 UVLO = 2.92 V, COMP = open, VDCL = 2.5 V 40%
SS to PWM offset 1.4 V
COMP input impedance Small signal impedance 1700 Ω
Slope compensation amplitude Delta increase at PWM comparator to CS TJ = 25°C 90 mV
over full operating junction temperature range 75 115
OUTPUT SECTION
OUT_A high saturation MOS Device at
IOUT = –10 mA,
TJ = 25°C 5 Ω
over full operating junction temperature range 10
OUTPUT_A peak current sink Bipolar Device at VCC/2 3 A
OUT_A low saturation MOS Device at
IOUT = 10 mA,
TJ = 25°C 6 Ω
over full operating junction temperature range 9
OUTPUT_A rise time Cgate = 2.2 nF 20 ns
OUTPUT_A fall time Cgate = 2.2 nF 15 ns
OUT_B high saturation IOUT = –10 mA TJ = 25°C 10 Ω
over full operating junction temperature range 20
OUT_B low saturation IOUT = 10 mA TJ = 25°C 10 Ω
over full operating junction temperature range 20
OUTPUT_B rise time Cgate = 470 pF 15 ns
OUTPUT_B fall time Cgate = 470 pF 15 ns
OUTPUT TIMING CONTROL
Overlap time RSET = 34.8 kΩ connected to GND, 50% to 50% transitions TJ = 25°C 100 ns
over full operating junction temperature range 70 130
Deadtime RSET = 30 kΩ connected to REF, 50% to 50% transitions TJ = 25°C 100 ns
over full operating junction temperature range 70 130
THERMAL SHUTDOWN
TSD Thermal shutdown temp. 150 165 °C
Thermal shutdown hysteresis 25 °C
(1) Minimum and maximum limits are 100% production tested at 25ºC. Limits over the operating temperature range are specified through correlation using Statistical Quality Control (SQC) methods. Limits are used to calculate Average Outgoing Quality Level (AOQL). All electrical characteristics having room temperature limits are tested during production with TA = TJ = 25°C. All hot and cold limits are specified by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
(2) Device thermal limitations may limit usable range.

6.6 Typical Characteristics

LM5026 20147903.gif Figure 1. VCC Regulator Start-Up Characteristics, VCC vs VIN
LM5026 20147905.gif Figure 3. VREF vs IREF
LM5026 20147906.png Figure 5. Oscillator Frequency vs RT
LM5026 20147908.gif Figure 7. Overlap Time vs RSET
LM5026 20147910.gif Figure 9. Deadtime vs RSET
LM5026 20147935.gif Figure 11. Max Duty Cycle vs UVLO
LM5026 20147937.gif Figure 13. COMP Current vs INV PWM Comparator Voltage
LM5026 20147904.gif Figure 2. VCC vs ICC
LM5026 20147938.gif Figure 4. Soft-Start, Soft-Stop and Restart Current vs Temperature
LM5026 20147907.gif Figure 6. Oscillator Frequency vs Temperature
LM5026 20147909.gif Figure 8. Overlap Time vs Temperature
LM5026 20147911.gif Figure 10. Deadtime vs Temperature
LM5026 20147936.gif Figure 12. Max Duty Cycle vs DCL