4 修订历史记录
Changes from B Revision (September 2014) to C Revision
- Added WEBENCH 链接和 TI 参考设计的顶部导航图标;进行编辑以符合最新的文档标准Go
- Changed Handling Ratings to ESD Ratings ; move Storage temperature to Abs Max tableGo
- Deleted "TJ = –40°C to 85°C" row from VFBGo
- Changed ISSC min from 1.45 µA to 1.17 µA and typ from 2.2 µA to 2 µAGo
- Changed RPGOOD, VEN = 3.3 V: typ from 40 Ω to 69 Ω and max from 125 Ω to 150 ΩGo
- Changed RPGOOD, VEN = 0: typ from 60 Ω to 150 Ω and max from 150 Ω to 350 ΩGo
- Changed Equation 16 to add "/ 2"Go
- Added 接收文档更新通知 和 社区资源Go
Changes from A Revision (April 2014) to B Revision
- Changed this graphGo
- Added this equationGo
- Added this equationGo
- Changed this graphGo
- Changed this graphGo
- Changed this graphGo
- Changed this graphGo
- Changed this graphGo
Changes from * Revision (April 2014) to A Revision
- Changed 将器件状态从“产品预览”更改为“生产数据”Go