SNVS606L June 2009 – December 2014 LM3530
PRODUCTION DATA.
The LM3530 operates from a 2.7-V to 5.5-V input voltage. The 500-kHz switching frequency for the boost can lead to ripple voltage on the input voltage rail. To minimize this, the input to the inductor should be well bypassed with a 1-µF (min) ceramic bypass capacitor (see Output Capacitor Selection).