ZHCSHC4H August 1999 – December 2017 LM35
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | LM35 | LM35C, LM35D | UNIT | ||||
---|---|---|---|---|---|---|---|---|
TYP | TESTED LIMIT(2) | DESIGN LIMIT(3) | TYP | TESTED LIMIT(2) | DESIGN LIMIT(3) | |||
Accuracy, LM35, LM35C(4) | TA = 25°C | ±0.4 | ±1 | ±0.4 | ±1 | °C | ||
TA = –10°C | ±0.5 | ±0.5 | ±1.5 | |||||
TA = TMAX | ±0.8 | ±1.5 | ±0.8 | ±1.5 | ||||
TA = TMIN | ±0.8 | ±1.5 | ±0.8 | ±2 | ||||
Accuracy, LM35D(4) | TA = 25°C | ±0.6 | ±1.5 | °C | ||||
TA = TMAX | ±0.9 | ±2 | ||||||
TA = TMIN | ±0.9 | ±2 | ||||||
Nonlinearity(4) | TMIN ≤ TA ≤ TMAX,
–40°C ≤ TJ ≤ 125°C |
±0.3 | ±0.5 | ±0.2 | ±0.5 | °C | ||
Sensor gain
(average slope) |
TMIN ≤ TA ≤ TMAX,
–40°C ≤ TJ ≤ 125°C |
10 | 9.8 | 10 | 9.8 | mV/°C | ||
10 | 10.2 | 10 | 10.2 | |||||
Load regulation(1)
0 ≤ IL ≤ 1 mA |
TA = 25°C | ±0.4 | ±2 | ±0.4 | ±2 | mV/mA | ||
TMIN ≤ TA ≤ TMAX,
–40°C ≤ TJ ≤ 125°C |
±0.5 | ±5 | ±0.5 | ±5 | ||||
Line regulation(1) | TA = 25°C | ±0.01 | ±0.1 | ±0.01 | ±0.1 | mV/V | ||
4 V ≤ VS ≤ 30 V,
–40°C ≤ TJ ≤ 125°C |
±0.02 | ±0.2 | ±0.02 | ±0.2 | ||||
Quiescent current(5) | VS = 5 V, 25°C | 56 | 80 | 56 | 80 | µA | ||
VS = 5 V, –40°C ≤ TJ ≤ 125°C | 105 | 158 | 91 | 138 | ||||
VS = 30 V, 25°C | 56.2 | 82 | 56.2 | 82 | ||||
VS = 30 V, –40°C ≤ TJ ≤ 125°C | 105.5 | 161 | 91.5 | 141 | ||||
Change of quiescent current(1) | 4 V ≤ VS ≤ 30 V, 25°C | 0.2 | 2 | 0.2 | 2 | µA | ||
4 V ≤ VS ≤ 30 V,
–40°C ≤ TJ ≤ 125°C |
0.5 | 3 | 0.5 | 3 | ||||
Temperature coefficient of quiescent current | –40°C ≤ TJ ≤ 125°C | 0.39 | 0.7 | 0.39 | 0.7 | µA/°C | ||
Minimum temperature for rate accuracy | In circuit of Figure 14, IL = 0 | 1.5 | 2 | 1.5 | 2 | °C | ||
Long term stability | TJ = TMAX, for 1000 hours | ±0.08 | ±0.08 | °C |