ZHCSTL8F April 2007 – November 2023 LM25116
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN SUPPLY | |||||||
IBIAS | VIN operating current | VCCX = 0 V | 4.6 | 6.5 | mA | ||
IBIASX | VIN operating current | VCCX = 5 V | 1 | 1.5 | mA | ||
ISTDBY | VIN shutdown current | EN = 0 V | 1 | 10 | µA | ||
VCC REGULATOR | |||||||
VCC(REG) | VCC regulation | 7.1 | 7.4 | 7.7 | V | ||
VCC LDO mode turnoff | 10.6 | V | |||||
VCC regulation | VIN = 6 V | 5 | 5.9 | 6 | V | ||
VCC sourcing current limit | VCC = 0 V | 15 | 26 | mA | |||
VCCX switch threshold | VCCX rising | 4.3 | 4.5 | 4.7 | V | ||
VCCX switch hysteresis | 0.25 | V | |||||
VCCX switch RDS(ON) | ICCX = 10 mA | 3.8 | 6.2 | Ω | |||
VCCX leakage | VCCX = 0 V | –200 | nA | ||||
VCCX pulldown resistance | VCCX = 3 V | 100 | kΩ | ||||
VCC undervoltage threshold | VCC rising | 4.3 | 4.5 | 4.7 | V | ||
VCC undervoltage hysteresis | 0.2 | V | |||||
HB DC bias current | HB – SW = 15 V | 125 | 200 | µA | |||
EN INPUT | |||||||
VIL max | EN input low threshold | 0.5 | V | ||||
VIH min | EN input high threshold | 3.3 | V | ||||
EN input bias current | VEN = 3 V | –7.5 | –3 | 1 | µA | ||
EN input bias current | VEN = 0.5 V | –1 | 0 | 1 | µA | ||
EN input bias current | VEN = 42 V | 15 | µA | ||||
UVLO THRESHOLDS | |||||||
UVLO standby threshold | UVLO rising | 1.17 | 1.215 | 1.262 | V | ||
UVLO threshold hysteresis | 0.1 | V | |||||
UVLO pullup current source | UVLO = 0 V | 5.4 | µA | ||||
UVLO pulldown RDS(ON) | 80 | 210 | Ω | ||||
SOFT START | |||||||
SS current source | SS = 0 V | 8 | 11 | 14 | µA | ||
SS diode emulation ramp disable threshold | SS rising | 3 | V | ||||
SS to FB offset | FB = 1.25 V | 160 | mV | ||||
SS output low voltage | Sinking 100 µA, UVLO = 0 V | 45 | mV | ||||
ERROR AMPLIFIER | |||||||
VREF | FB reference voltage | Measured at FB pin, FB = COMP | 1.195 | 1.215 | 1.231 | V | |
FB input bias current | FB = 2 V | 15 | 500 | nA | |||
COMP sink and source current | 3 | mA | |||||
AOL | DC gain | 80 | dB | ||||
fBW | Unity gain bandwidth | 3 | MHz | ||||
PWM COMPARATORS | |||||||
tHO(OFF) | Forced HO off-time | 320 | 450 | 580 | ns | ||
tON(min) | Minimum HO on-time | VIN = 42 V, CRAMP = 50 pF | 100 | ns | |||
OSCILLATOR | |||||||
fSW1 | Frequency 1 | RT = 16 kΩ | 180 | 200 | 220 | kHz | |
fSW2 | Frequency 2 | RT = 5 kΩ | 480 | 535 | 590 | kHz | |
RT output voltage | 1.191 | 1.215 | 1.239 | V | |||
RT sync positive threshold | 3 | 3.5 | 4 | V | |||
CURRENT LIMIT | |||||||
VCS(TH) | Cycle-by-cycle sense voltage threshold (CSG to CS) | VCCX = 0 V, RAMP = 0 V | 94 | 110 | 126 | mV | |
VCS(THX) | Cycle-by-cycle sense voltage threshold (CSG to CS) | VCCX = 5 V, RAMP = 0 V | 105 | 122 | 139 | mV | |
CS bias current | CS = 42 V | –1 | 1 | µA | |||
CS bias current | CS = 0 V | 90 | 125 | µA | |||
CSG bias current | CSG = 0 V | 90 | 125 | µA | |||
Current limit fault timer | RT = 16 kΩ, 200 kHz, 256 clock cycles | 1.28 | ms | ||||
RAMP GENERATOR | |||||||
IR1 | RAMP current 1 | VIN = 40 V, VOUT=10 V | 150 | 180 | 220 | µA | |
IR2 | RAMP current 2 | VIN = 10 V, VOUT = 10 V | 21 | 28 | 35 | µA | |
VOUT bias current | VOUT = 36 V | 200 | µA | ||||
RAMP output low voltage | VIN = 40 V, VOUT = 10 V | 265 | mV | ||||
DIODE EMULATION | |||||||
SW zero cross threshold | –6 | mV | |||||
DEMB output current | DEMB = 0 V, SS = 1.25 V | 1.6 | 2.7 | 3.8 | µA | ||
DEMB output current | DEMB =0 V, SS = 2.8 V | 28 | 38 | 48 | µA | ||
DEMB output current | DEMB = 0 V, SS = regulated by FB | 45 | 65 | 85 | µA | ||
LO GATE DRIVER | |||||||
VOLL | LO low-state output voltage | ILO = 10 mA | 0.08 | 0.17 | V | ||
VOHL | LO high-state output voltage | ILO = -100 mA, VOHL = VCC – VLO | 0.25 | V | |||
LO rise time | C-load = 1000 pF | 18 | ns | ||||
LO fall time | C-load = 1000 pF | 12 | ns | ||||
IOHL | Peak LO source current | VLO = 0 V | 1.8 | A | |||
IOLL | Peak LO sink current | VLO = VCC | 3.5 | A | |||
HO GATE DRIVER | |||||||
VOLH | HO low-state output voltage | IHO = 100 mA | 0.17 | 0.27 | V | ||
VOHH | HO high-state output voltage | IHO = -100 mA, VOHH = VHB – VHO | 0.45 | V | |||
HO rise time | C-load = 1000 pF | 19 | ns | ||||
HO high-side fall time | C-load = 1000 pF | 13 | ns | ||||
IOHH | Peak HO source current | VHO = 0 V | 1 | A | |||
IOLH | Peak HO sink current | VHO = VCC | 2.2 | A | |||
HB to SW undervoltage | 3 | V | |||||
THERMAL | |||||||
TSD | Thermal shutdown | Rising | 170 | °C | |||
Thermal shutdown hysteresis | 15 | °C |