ZHCSGH1 June   2017 LF412-N-MIL
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
    5. 6.5 DC Electrical Characteristics
    6. 6.6 AC Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Input and Output Stage
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage –18 18 V
Differential input voltage –30 30 V
Input voltage range
Output short circuit duration Continuous
Power dissipation 670 mW
TJ maximum 115 °C
Operating temperature range See Thermal Information
Storage temperature, Tstg −65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1700 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1700
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions. Pins listed as ±1700 V may actually have higher performance.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions. Pins listed as ±1700 V may actually have higher performance.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Supply voltage ±15 V

Thermal Information

THERMAL METRIC(1) LF412-N-MIL UNIT
LMC (TO) P (PDIP)
8 PINS 8 PINS
RθJA Junction-to-ambient thermal resistance (typical) 152 115 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

DC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS LF412-N-MIL(1) UNIT
MIN TYP MAX
VOS Input offset voltage RS =10 kΩ, TA = 25°C 1 3 mV
ΔVOS/ΔT Average TC of input offset voltage RS = 10 kΩ 7 μV/°C
IOS Input offset current VS = ±15 V(2) TJ = 25°C 25 100 pA
TJ = 70°C 2 nA
TJ = 125°C 25 nA
IB Input bias current VS=±15V(2)(2) TJ = 25°C 50 200 pA
TJ = 70°C 4 nA
TJ = 125°C 50 nA
RIN Input resistance TJ = 25°C 1012 Ω
AVOL Large signal
voltage gain
RL = 2 k, TA = 25°C, VS = ±15 V, VO = ±10 V 25 200 V/mV
Over temperature 15 200
VO Output voltage swing VS = ±15 V, RL = 10 k ±12 ±13.5 V
VCM Input common-mode voltage range ±11 14.5 V
−11.5 V
CMRR Common-mode
rejection ratio
RS ≤ 10 k 70 100 dB
PSRR Supply voltage
rejection ratio
(3) 70 100 dB
IS Supply current VO = 0 V, RL = ∞ 3.6 6.5 mA
Unless otherwise specified, the specifications apply over the full temperature range and for VS = ±15 V for the LF412-N-MIL. VOS, IB, and IOS are measured at VCM = 0.
The input bias currents are junction leakage currents which approximately double for every 10°C increase in the junction temperature, TJ. Due to limited production test time, the input bias currents measured are correlated to junction temperature. In normal operation the junction temperature rises above the ambient temperature as a result of internal power dissipation, PD. TJ = TA + θJA PD where θJA is the thermal resistance from junction to ambient. Use of a heat sink is recommended if input bias current is to be kept to a minimum.
Supply voltage rejection ratio is measured for both supply magnitudes increasing or decreasing simultaneously in accordance with common practice. VS = ±6 V to ±15 V.

AC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS LF412-N-MIL(1) UNIT
MIN TYP MAX
Amplifier to
amplifier coupling
TA = 25°C
f = 1 Hz – 20 kHz (Input referred)
−120 dB
SR Slew rate VS = ±15 V
TA = 25°C
8 15 V/μs
GBW Gain-bandwidth product VS = ±15 V
TA = 25°C
2.7 4 MHz
THD Total harmonic dist AV = 10
RL = 10 k
VO = 20 Vp-p
BW = 20 Hz – 20 kHz
≤0.02%
en Equivalent input
noise voltage
TA = 25°C
RS = 100 Ω
f = 1 kHz
25 nV / √Hz
in Equivalent input
noise current
TA = 25°C, f = 1 kHz 0.01 pA / √Hz
Unless otherwise specified, the specifications apply over the full temperature range and for VS = ±15 V for the LF412-N-MIL. VOS, IB, and IOS are measured at VCM = 0.

Typical Characteristics

LF412-N-MIL 565610.png
Figure 1. Input Bias Current
LF412-N-MIL 565612.png
Figure 3. Supply Current
LF412-N-MIL 565614.png
Figure 5. Negative Common-Mode Input Voltage Limit
LF412-N-MIL 565616.png
Figure 7. Negative Current Limit
LF412-N-MIL 565618.png
Figure 9. Output Voltage Swing
LF412-N-MIL 565620.png
Figure 11. Bode Plot
LF412-N-MIL 565622.png
Figure 13. Distortion vs Frequency
LF412-N-MIL 565624.png
Figure 15. Open Loop Frequency Response
LF412-N-MIL 565626.png
Figure 17. Power Supply Rejection Ratio
LF412-N-MIL 565628.png
Figure 19. Open Loop Voltage Gain
LF412-N-MIL 565630.png
Figure 21. Inverter Settling Time
LF412-N-MIL 565637.png
RL = 2 kΩ CL = 10 pF
Figure 23. Small Signal Non-Inverting
LF412-N-MIL 565639.png
RL = 2 kΩ CL = 10 pF
Figure 25. Large Signal Non-Inverting
LF412-N-MIL 565611.png
Figure 2. Input Bias Current
LF412-N-MIL 565613.png
Figure 4. Positive Common-Mode Input Voltage Limit
LF412-N-MIL 565615.png
Figure 6. Positive Current Limit
LF412-N-MIL 565617.png
Figure 8. Output Voltage Swing
LF412-N-MIL 565619.png
Figure 10. Gain Bandwidth
LF412-N-MIL 565621.png
Figure 12. Slew Rate
LF412-N-MIL 565623.png
Figure 14. Undistorted Output Voltage Swing
LF412-N-MIL 565625.png
Figure 16. Common-Mode Rejection Ratio
LF412-N-MIL 565627.png
Figure 18. Equivalent Input Noise Voltage
LF412-N-MIL 565629.png
Figure 20. Output Impedance
LF412-N-MIL 565636.png
RL = 2 kΩ CL = 10 pF
Figure 22. Small Signal Inverting
LF412-N-MIL 565638.png
RL = 2 kΩ CL = 10 pF
Figure 24. Large Signal Inverting
LF412-N-MIL 565640.png
RL = 100 Ω CL = 10 pF
Figure 26. Current Limit