SNOSD55 June   2017 LF356-MIL

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    5. 6.5 AC Electrical Characteristics, TA = TJ = 25°C, VS = ±15 V
    6. 6.6 DC Electrical Characteristics, TA = TJ = 25°C, VS = ±15 V
    7. 6.7 DC Electrical Characteristics
    8. 6.8 Power Dissipation Ratings
    9. 6.9 Typical Characteristics
      1. 6.9.1 Typical AC Performance Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Large Differential Input Voltage
      2. 7.3.2 Large Common-Mode Input Voltage
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
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Printed-Circuit-Board Layout For High-Impedance Work
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)(1)(2)
MIN MAX UNIT
Supply voltage ±18 V
Differential input voltage ±30 V
Input voltage(2) ±16 V
Output short circuit duration Continuous
TJMAX LMC package 115 °C
P package 100
D package 100
Soldering information
(lead temp.)     
TO-99 package Soldering (10 sec.) 300 °C
PDIP package Soldering (10 sec.) 260
SOIC package Vapor phase (60 sec.) 215
Infrared (15 sec.) 220
Storage temperature, Tstg −65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
If Military/Aerospace specified devices are required, contact the TI Sales Office/Distributors for availability and specifications.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) ±1000 V
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
100 pF discharged through 1.5-kΩ resistor

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Supply voltage, VS ±15 V
TA 0 TA 70 °C

Thermal Information

THERMAL METRIC(1) LF356-MIL UNIT
D (SOIC) P (PDIP)
8 PINS 8 PINS
RθJA Junction-to-ambient thermal resistance 112.5 55.2 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 58.8 44.5 °C/W
RθJB Junction-to-board thermal resistance 52.8 32.4 °C/W
ψJT Junction-to-top characterization parameter 12.8 21.7 °C/W
ψJB Junction-to-board characterization parameter 52.3 32.3 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

AC Electrical Characteristics, TA = TJ = 25°C, VS = ±15 V

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SR Slew Rate AV = 1 12 V/μs
GBW Gain Bandwidth Product 5 MHz
ts Settling Time to 0.01%(1) 1.5 μs
en Equivalent Input Noise Voltage RS = 100 Ω f = 100 Hz 15 nV/√Hz
f = 1000 Hz 12 nV/√Hz
in Equivalent Input Current Noise f = 100 Hz 0.01 pA/√Hz
f = 1000 Hz 0.01 pA/√Hz
CIN Input Capacitance 3 pF
Settling time is defined here, for a unity gain inverter connection using 2-kΩ resistors for the LF15x. It is the time required for the error voltage (the voltage at the inverting input pin on the amplifier) to settle to within 0.01% of its final value from the time a 10-V step input is applied to the inverter. For the LF357, AV = −5, the feedback resistor from output to input is 2 kΩ and the output step is 10 V (See Settling Time Test Circuit).

DC Electrical Characteristics, TA = TJ = 25°C, VS = ±15 V

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Supply current 5 10 mA

DC Electrical Characteristics

See (1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOS Input offset voltage RS = 50 Ω TA = 25°C 3 10 mV
Over temperature 13
ΔVOS/ΔT Average TC of input
offset voltage
RS = 50 Ω 5 μV/°C
ΔTC/ΔVOS Change in average TC with VOS adjust RS = 50 Ω(3) 0.5 μV/°C
per mV
IOS Input offset current TJ = 25°C(1) (4) 3 50 pA
TJ ≤ THIGH 2 nA
IB Input bias current TJ = 25°C(1) (4) 30 200 pA
TJ ≤ THIGH 8 nA
RIN Input resistance TJ = 25°C 1012 Ω
AVOL Large signal voltage gain VS = ±15 V,
VO = ±10 V,
RL = 2 kΩ
TA = 25°C 25 200 V/mV
Over temperature 15
VO Output voltage swing VS = ±15 V, RL = 10 kΩ ±12 ±13 V
VS = ±15 V, RL= 2 kΩ ±10 ±12
VCM Input common-mode
voltage range
VS = ±15 V VCM, High 10 15.1 V
VCM, Low −12 –10
CMRR Common-mode rejection ratio 80 100 dB
PSRR Supply voltage rejection ratio(5) 80 100 dB
Unless otherwise stated, these test conditions apply:
Supply Voltage, VS VS = ±15 V
TA 0°C ≤ TA ≤ +70°C
THIGH +70°C
and VOS, IB and IOS are measured at VCM = 0.
Unless otherwise specified the absolute maximum negative input voltage is equal to the negative power supply voltage.
The Temperature Coefficient of the adjusted input offset voltage changes only a small amount (0.5 μV/°C typically) for each mV of adjustment from its original unadjusted value. Common-mode rejection and open-loop voltage gain are also unaffected by offset adjustment.
The input bias currents are junction leakage currents which approximately double for every 10°C increase in the junction temperature, TJ. Due to limited production test time, the input bias currents measured are correlated to junction temperature. In normal operation the junction temperature rises above the ambient temperature as a result of internal power dissipation, Pd. TJ = TA + θJA Pd where θJA is the thermal resistance from junction to ambient. Use of a heat sink is recommended if input bias current is to be kept to a minimum.
Supply Voltage Rejection is measured for both supply magnitudes increasing or decreasing simultaneously, in accordance with common practice.

Power Dissipation Ratings

MIN MAX UNIT
Power Dissipation at
TA = 25°C (1) (2)
LMC Package (Still Air) 400 mW
LMC Package
(400 LF/Min Air Flow)
1000
P Package 670
D Package 380
The maximum power dissipation for these devices must be derated at elevated temperatures and is dictated by TJMAX, θJA, and the ambient temperature, TA. The maximum available power dissipation at any temperature is PD = (TJMAX − TA) / θJA or the 25°C PdMAX, whichever is less.
Maximum power dissipation is defined by the package characteristics. Operating the part near the maximum power dissipation may cause the part to operate outside specified limits.

Typical Characteristics

Typical AC Performance Characteristics

LF356-MIL 00564649.png Figure 1. Gain Bandwidth
LF356-MIL 00564651.png Figure 3. Normalized Slew Rate
LF356-MIL 00564653.png Figure 5. Output Impedance
LF356-MIL 00564606.png Figure 7. LF156 Small Signal Pulse Response, AV = +1
LF356-MIL 00564609.png
Figure 9. LF156 Large Signal Puls Response, AV = +1
LF356-MIL 00564656.png Figure 11. Inverter Settling Time
LF356-MIL 00564658.png Figure 13. Bode Plot
LF356-MIL 00564660.png Figure 15. Bode Plot
LF356-MIL 00564662.png Figure 17. Power Supply Rejection Ratio
LF356-MIL 00564664.png Figure 19. Undistorted Output Voltage Swing
LF356-MIL 00564666.png Figure 21. Equivalent Input Noise Voltage (Expanded Scale)
LF356-MIL 00564650.png Figure 2. Gain Bandwidth
LF356-MIL 00564652.png Figure 4. Output Impedance
LF356-MIL 00564605.png
Figure 6. LF155 Small Signal Pulse Response, AV = +1
LF356-MIL 00564608.png Figure 8. LF155 Large Signal Pulse Response, AV = +1
LF356-MIL 00564655.png Figure 10. Inverter Settling Time
LF356-MIL 00564657.png Figure 12. Open-Loop Frequency Response
LF356-MIL 00564659.png Figure 14. Bode Plot
LF356-MIL 00564661.png Figure 16. Common-Mode Rejection Ratio
LF356-MIL 00564663.png Figure 18. Power Supply Rejection Ratio
LF356-MIL 00564665.png Figure 20. Equivalent Input Noise Voltage