ZHCSF02 April   2016 LDC1612-Q1 , LDC1614-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. 说明 (续)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Characteristics
    7. 7.7 Switching Characteristics - I2C
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Clocking Architecture
      2. 8.3.2 Multi-Channel and Single Channel Operation
      3. 8.3.3 Current Drive Control Registers
      4. 8.3.4 Device Status Registers
      5. 8.3.5 Input Deglitch Filter
    4. 8.4 Device Functional Modes
      1. 8.4.1 Startup Mode
      2. 8.4.2 Normal (Conversion) Mode
      3. 8.4.3 Sleep Mode
      4. 8.4.4 Shutdown Mode
        1. 8.4.4.1 Reset
    5. 8.5 Programming
      1. 8.5.1 I2C Interface Specifications
    6. 8.6 Register Maps
      1. 8.6.1  Register List
      2. 8.6.2  Address 0x00, DATA_MSB_CH0
      3. 8.6.3  Address 0x01, DATA_LSB_CH0
      4. 8.6.4  Address 0x02, DATA_MSB_CH1
      5. 8.6.5  Address 0x03, DATA_LSB_CH1
      6. 8.6.6  Address 0x04, DATA_MSB_CH2 (LDC1614 only)
      7. 8.6.7  Address 0x05, DATA_LSB_CH2 (LDC1614 only)
      8. 8.6.8  Address 0x06, DATA_MSB_CH3 (LDC1614 only)
      9. 8.6.9  Address 0x07, DATA_LSB_CH3 (LDC1614 only)
      10. 8.6.10 Address 0x08, RCOUNT_CH0
      11. 8.6.11 Address 0x09, RCOUNT_CH1
      12. 8.6.12 Address 0x0A, RCOUNT_CH2 (LDC1614 only)
      13. 8.6.13 Address 0x0B, RCOUNT_CH3 (LDC1614 only)
      14. 8.6.14 Address 0x0C, OFFSET_CH0
      15. 8.6.15 Address 0x0D, OFFSET_CH1
      16. 8.6.16 Address 0x0E, OFFSET_CH2 (LDC1614 only)
      17. 8.6.17 Address 0x0F, OFFSET_CH3 (LDC1614 only)
      18. 8.6.18 Address 0x10, SETTLECOUNT_CH0
      19. 8.6.19 Address 0x11, SETTLECOUNT_CH1
      20. 8.6.20 Address 0x12, SETTLECOUNT_CH2 (LDC1614 only)
      21. 8.6.21 Address 0x13, SETTLECOUNT_CH3 (LDC1614 only)
      22. 8.6.22 Address 0x14, CLOCK_DIVIDERS_CH0
      23. 8.6.23 Address 0x15, CLOCK_DIVIDERS_CH1
      24. 8.6.24 Address 0x16, CLOCK_DIVIDERS_CH2 (LDC1614 only)
      25. 8.6.25 Address 0x17, CLOCK_DIVIDERS_CH3 (LDC1614 only)
      26. 8.6.26 Address 0x18, STATUS
      27. 8.6.27 Address 0x19, ERROR_CONFIG
      28. 8.6.28 Address 0x1A, CONFIG
      29. 8.6.29 Address 0x1B, MUX_CONFIG
      30. 8.6.30 Address 0x1C, RESET_DEV
      31. 8.6.31 Address 0x1E, DRIVE_CURRENT_CH0
      32. 8.6.32 Address 0x1F, DRIVE_CURRENT_CH1
      33. 8.6.33 Address 0x20, DRIVE_CURRENT_CH2 (LDC1614 only)
      34. 8.6.34 Address 0x21, DRIVE_CURRENT_CH3 (LDC1614 only)
      35. 8.6.35 Address 0x7E, MANUFACTURER_ID
      36. 8.6.36 Address 0x7F, DEVICE_ID
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Theory of Operation
        1. 9.1.1.1 Conductive Objects in an EM Field
        2. 9.1.1.2 L-C Resonators
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Recommended Initial Register Configuration Values
        2. 9.2.2.2 Inductor Self-Resonant Frequency
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 开发支持
    2. 12.2 文档支持
      1. 12.2.1 相关文档 
    3. 12.3 社区资源
    4. 12.4 相关链接
    5. 12.5 商标
    6. 12.6 静电放电警告
    7. 12.7 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

9.1.1 Theory of Operation

9.1.1.1 Conductive Objects in an EM Field

An AC current flowing through an inductor will generate an AC magnetic field. If a conductive material, such as a metal object, is brought into the vicinity of the inductor, the magnetic field will induce a circulating current (eddy current) on the surface of the conductor.

LDC1612-Q1 LDC1614-Q1 conductor_AC_mag_field_snoscy9.gif Figure 52. Conductor in AC Magnetic Field

The eddy current is a function of the distance, size, and composition of the conductor. The eddy current generates its own magnetic field, which opposes the original field generated by the sensor inductor. This effect is equivalent to a set of coupled inductors, where the sensor inductor is the primary winding and the eddy current in the target object represents the secondary inductor. The coupling between the inductors is a function of the sensor inductor, and the resistivity, distance, size, and shape of the conductive target. The resistance and inductance of the secondary winding caused by the eddy current can be modeled as a distance dependent resistive and inductive component on the primary side (coil). Figure 52 shows a simplified circuit model of the sensor and the target as coupled coils.

9.1.1.2 L-C Resonators

An EM field can be generated using an L-C resonator, or L-C tank. One topology for an L-C tank is a parallel R-L-C construction, as shown in Figure 53.

LDC1612-Q1 LDC1614-Q1 electrical_model_sensor_snoscy9.gif Figure 53. Electrical Model of the L-C Tank Sensor

An oscillator can be constructed by combining a frequency selective circuit (resonator) with a gain block in a closed loop. The criteria for oscillation are: (1) loop gain > 1, and (2) closed loop phase shift of 2π radians. The R-L-C resonator provides the frequency selectivity and contributes to the phase shift. At resonance, the impedance of the reactive components (L and C) cancels, leaving only RP, the lossy (resistive) element in the circuit. The voltage amplitude is maximized. The RP can be used to determine the sensor drive current. A lower RP requires a larger sensor current to maintain a constant oscillation amplitude. The sensor oscillation frequency is given by:

Equation 9. LDC1612-Q1 LDC1614-Q1 eq01_snoscy9.gif

where

  • C is the sensor capacitance (CTANK + CPAR)
  • L is the inductance
  • Q is the quality factor of the resonator. Q can be approximated by:
Equation 10. LDC1612-Q1 LDC1614-Q1 eq02_snoscy9.gif

where

  • RS is the AC series resistance of the inductor

Texas Instruments' WEBENCH design tool can be used for coil design, in which the parameter values for RP, L and C are calculated. See http://www.ti.com/webench.

RP is a function of target distance, target material, and sensor characteristics. Figure 54 shows that RP is directly proportional to the distance between the sensor and the target. The graph represents a 14-mm diameter PCB coil (23 turns, 4-mil trace width, 4-mil spacing between traces, 1-oz copper thickness, FR4).

LDC1612-Q1 LDC1614-Q1 ex_Rp_vs_distance_14mm_PCB_coil_snoscy9.gif Figure 54. Example RP vs. Distance with a 14-mm PCB Coil and 2mm Thick Stainless Steel Target

It is important to configure the LDC current drive so that the sensor will still oscillate at the minimum RP value. For example, if the closest target distance in a system with the response shown in Figure 54 is 1mm, then the LDC RP value is 5 kΩ. The objective is to maintain a sufficient sensor oscillation voltage so that the sensor frequency can be measured even at the minimum operating distance. See section Current Drive Control Registers for details on setting the current drive.

The inductance that is measured by the LDC is

Equation 11. LDC1612-Q1 LDC1614-Q1 eq15_snoscy9.gif

where

  • L(d) is the measured sensor inductance, for a distance d between the sensor coil and target
  • Linf is the inductance of the sensing coil without a conductive target (target at infinite distance)
  • M(d) is the mutual inductance
  • fSENSOR = sensor oscillation frequency for a distance d between the sensor coil and target
  • C = CTANK + CPAR

Figure 55 shows an example of variation in sensor frequency and inductance as a function of distance for a 14-mm diameter PCB coil (23 turns, 4-mil trace width, 4-mil spacing between traces, 1-oz copper thickness, FR4).

LDC1612-Q1 LDC1614-Q1 D011_SNOSCY9.gif Figure 55. Example Sensor Frequency, Inductance vs. Target Distance
with 14-mm PCB Coil and 1.5 mm Thick Aluminum Target

In the absence of magnetic materials, such as ferrous metals and ferrites, the inductance shift, and therefore the measured frequency shift, depends only on current flow geometries. Temperature drift is dominated by physical expansion of the inductor and other mechanical system components over temperature which alter current flow geometries. Note that the additional temperature drift of the sensor capacitor must also be taken into account.

For additional information on temperature effects and temperature compensation, see LDC1000 Temperature Compensation (SNAA212)

9.2 Typical Application

Example of a multi-channel implementation using the LDC1612. This example is representative of an axial displacement application, in which the target movement is perpendicular to the plane of the coil. The second channel can be used to sense proximity of a second target, or it can be used for temperature compensation by connecting a reference coil.

LDC1612-Q1 LDC1614-Q1 simp_sch_LDC161x_snoscy9.gif Figure 56. Example Multi-Channel Application - LDC1612

9.2.1 Design Requirements

  • Design example in which Sensor 0 is used for proximity measurement and Sensor 1 is used for temperature compensation:
  • Using WEBENCH for coil design
  • Target distance = 0.1 cm
  • Distance resolution = 0.2 µm
  • Target diameter = 1 cm
  • Target material = stainless steel (SS416)
  • Number of PCB layers for the coil = 2
  • The application requires 500SPS ( TSAMPLE = 2000 µs)

9.2.2 Detailed Design Procedure

The target distance, resolution and diameter are used as inputs to WEBENCH to design the sensor coil, The resulting coil design is a 2 layer coil, with an area of 2.5 cm2, diameter of 1.77 cm, and 39 turns. The values for RP, L and C are: RP = 6.6 kΩ, L = 43.9 µH, C = 100 pF.

Using L and C, fSENSOR = 1/2π√(LC) = 1/2π√(43.9*10-6 * 100*10-12) = 2.4 MHz

Using a system master clock of 40 MHz applied to the CLKIN pin allows flexibility for setting the internal clock frequencies. The sensor coil is connected to channel 0 (IN0A and IN0B pins).

After powering on the LDC, it will be in Sleep Mode. Program the registers as follows (example sets registers for channel 0 only; channel 1 registers can use equivalent configuration):

  1. Set the dividers for channel 0.
    1. Because the sensor freqeuncy is less than 8.75 MHz, the sensor divider can be set to 1, which means setting field CH0_FIN_DIVIDER to 0x1. By default, fIN0 = fSENSOR = 2.4MHz.
    2. The design constraint for fREF0 is > 4 × fSENSOR. A 20 MHz reference frequency satisfies this constraint, so the reference divider should be set to 2. This is done by setting the CH0_FREF_DIVIDER field to 0x02.
    3. The combined value for Chan. 0 divider register (0x14) is 0x1002.
  2. Program the settling time for Channel 0. The calculated Q of the coil is 10 (see Multi-Channel and Single Channel Operation).
    1. CH0_SETTLECOUNT ≥ Q × fREF0 / (16 × fSENSOR0) → 5.2, rounded up to 6. To provide margin to account for system tolerances, a higher value of 10 is chosen.
    2. Register 0x10 should be programmed to a minimum of 10.
    3. The settle time is: (10 x 16)/20,000,000 = 8 µs
    4. The value for Chan. 0 SETTLECOUNT register (0x10) is 0x000A.
  3. The channel switching delay is ~1μs for fREF = 20 MHz (see Multi-Channel and Single Channel Operation)
  4. Set the conversion time by the programming the reference count for Channel 0. The budget for the conversion time is : TSAMPLE – settling time – channel switching delay = 1000 – 8 – 1 = 991 µs
    1. To determine the conversion time register value, use the following equation and solve for CH0_RCOUNT: Conversion Time (tC0)= (CH0_RCOUNTˣ16)/fREF0.
    2. This results in CH0_RCOUNT having a value of 1238 decimal (rounded down)
    3. Set the CH0_RCOUNT register (0x08) to 0x04D6.
  5. Use the default values for the ERROR_CONFIG register (address 0x19). By default, no interrupts are enabled
  6. Sensor drive current: to set the CH0_IDRIVE field value, read the value from Table 9 using RP = 6.6 kΩ. In this case the IDRIVE value should be set to 18 (decimal). The INIT_DRIVE current field should be set to 0x00. The combined value for the DRIVE_CURRENT_CH0 register (addr 0x1E) is 0x9000.
  7. Program the MUX_CONFIG register
    1. Set the AUTOSCAN_EN to b1 bit to enable sequential mode
    2. Set RR_SEQUENCE to b00 to enable data conversion on two channels (channel 0, channel 1)
    3. Set DEGLITCH to b100 to set the input deglitch filter bandwidth to 3.3MHz, the lowest setting that exceeds the oscillation tank frequency.
    4. The combined value for the MUX_CONFIG register (address 0x1B) is 0x820C
  8. Finally, program the CONFIG register as follows:
    1. Set the ACTIVE_CHAN field to b00 to select channel 0.
    2. Set SLEEP_MODE_EN field to b0 to enable conversion.
    3. Set RP_OVERRIDE_EN to b1 to disable auto-calibration.
    4. Set SENSOR_ACTIVATE_SEL = b0, for full current drive during sensor activation
    5. Set the AUTO_AMP_DIS field to b1 to disable auto-amplitude correction
    6. Set the REF_CLK_SRC field to b1 to use the external clock source.
    7. Set the other fields to their default values.
    8. The combined value for the CONFIG register (address 0x1A) is 0x1601.

We then read the conversion results for channel 0 and channel 1 every 1000 µs from register addresses 0x00 to 0x03.

9.2.2.1 Recommended Initial Register Configuration Values

Based on the example configuration in section Detailed Design Procedure, the following register write sequence is recommended:

Table 47. Recommended Initial Register Configuration Values (Single-channel Operation)

Address Value Register Name Comments
0x08 0x04D6 RCOUNT_CH0 Reference count calculated from timing requirements (1 kSPS) and resolution requirements
0x10 0x000A SETTLECOUNT_CH0 Minimum settling time for chosen sensor
0x14 0x1002 CLOCK_DIVIDERS_CH0 CH0_FIN_DIVIDER = 1, CH0_FREF_DIVIDER = 2
0x19 0x0000 ERROR_CONFIG Can be changed from default to report status and error conditions
0x1B 0x020C MUX_CONFIG Enable Ch 0 (continuous mode), set Input deglitch bandwidth to 3.3MHz
0x1E 0x9000 DRIVE_CURRENT_CH0 Sets sensor drive current on ch 0
0x1A 0x1601 CONFIG Select active channel = ch 0, disable auto-amplitude correction and auto-calibration, enable full current drive during sensor activation, select external clock source, wake up device to start conversion. This register write must occur last because device configuration is not permitted while the LDC is in active mode.

Table 48. Recommended Initial Register Configuration Values (Multi-channel Operation)

Address Value Register Name Comments
0x08 0x04D6 RCOUNT_CH0 Reference count calculated from timing requirements (1 kSPS) and resolution requirements
0x09 0x04D6 RCOUNT_CH1 Reference count calculated from timing requirements (1 kSPS) and resolution requirements
0x10 0x000A SETTLECOUNT_CH0 Minimum settling time for chosen sensor
0x11 0x000A SETTLECOUNT_CH1 Minimum settling time for chosen sensor
0x14 0x1002 CLOCK_DIVIDERS_CH0 CH0_FIN_DIVIDER = 1, CH0_FREF_DIVIDER = 2
0x15 0x1002 CLOCK_DIVIDERS_CH1 CH1_FIN_DIVIDER = 1, CH1_FREF_DIVIDER = 2
0x19 0x0000 ERROR_CONFIG Can be changed from default to report status and error conditions
0x1B 0x820C MUX_CONFIG Enable Ch 0 and Ch 1 (sequential mode), set Input deglitch bandwidth to 3.3MHz
0x1E 0x9000 DRIVE_CURRENT_CH0 Sets sensor drive current on ch 0
0x1F 0x9000 DRIVE_CURRENT_CH1 Sets sensor drive current on ch 1
0x1A 0x1601 CONFIG disable auto-amplitude correction and auto-calibration, enable full current drive during sensor activation, select external clock source, wake up device to start conversion. This register write must occur last because device configuration is not permitted while the LDC is in active mode.

9.2.2.2 Inductor Self-Resonant Frequency

Every inductor has a distributed parasitic capacitance, which is dependent on construction and geometry. At the Self-Resonant Frequency (SRF), the reactance of the inductor cancels the reactance of the parasitic capacitance. Above the SRF, the inductor will electrically appear to be a capacitor. Because the parasitic capacitance is not well-controlled or stable, TI recommends that: fSENSOR < 0.8 × fSR.

LDC1612-Q1 LDC1614-Q1 ex_coil_induct_vs_freq_snoscy9.gif Figure 57. Example Coil Inductance vs. Frequency

In Figure 57, the inductor has a SRF at 6.38 MHz; therefore the inductor should not be operated above 0.8×6.38 MHz, or 5.1 MHz.

9.2.3 Application Curves

Common test conditions (unless specified otherwise):

  • Sensor inductor: 2 layer, 32 turns/layer, 14mm diameter, PCB inductor with L=19.4 µH, RP=5.7 kΩ at 2 MHz
  • Sensor capacitor: 330pF 1% COG/NP0
  • Target: Aluminum, 1.5 mm thickness
  • Channel = Channel 0 (continuous mode)
  • CLKIN = 40MHz, CHx_FIN_DIVIDER = 0x01, CHx_FREF_DIVIDER = 0x001
  • CH0_RCOUNT = 0xFFFF, SETTLECOUNT_CH0 = 0x0100
  • RP_OVERRIDE = 1, AUTO_AMP_DIS = 1, DRIVE_CURRENT_CH0 = 0x9800
LDC1612-Q1 LDC1614-Q1 D014_SNOSCY9.gif Figure 58. Output Code vs. Target Distance (0 to 30mm)
LDC1612-Q1 LDC1614-Q1 D016_SNOSCY9.gif Figure 60. Output Code vs. Target Distance (5 to 10mm)
LDC1612-Q1 LDC1614-Q1 D018_SNOSCY9.gif Figure 62. Output Code vs. Target Distance (15 to 20mm)
LDC1612-Q1 LDC1614-Q1 D020_SNOSCY9.gif Figure 64. Output Code vs. Target Distance (25 to 30mm)
LDC1612-Q1 LDC1614-Q1 D022_SNOSCY9.gif Figure 66. Measurement Precision in Distance vs. Target Distance (0 to 10mm)
LDC1612-Q1 LDC1614-Q1 D015_SNOSCY9.gif Figure 59. Output Code vs. Target Distance (0 to 5mm)
LDC1612-Q1 LDC1614-Q1 D017_SNOSCY9.gif Figure 61. Output Code vs. Target Distance (10 to 15mm)
LDC1612-Q1 LDC1614-Q1 D019_SNOSCY9.gif Figure 63. Output Code vs. Target Distance (20 to 25mm)
LDC1612-Q1 LDC1614-Q1 D021_SNOSCY9.gif Figure 65. Measurement Precision in Distance vs. Target Distance (0 to 30mm)