ZHCSLE0B August 2021 – August 2023 JFE2140
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
NOISE | |||||||
en | Input-referred noise | IDS = 100 µA | f = 1 kHz | 2.5 | nV/√Hz | ||
f = 10 Hz | 5.4 | ||||||
f = 0.1 Hz to 10 Hz | 0.26 | µVPP | |||||
IDS = 2 mA | f = 1 kHz | 1.1 | nV/√Hz | ||||
f = 10 Hz | 2.4 | ||||||
f = 0.1 Hz to 10 Hz | 0.12 | µVPP | |||||
ei | Input current noise, each input | f = 1 kHz, IDS = 2 mA, VDS = 5 V | 1.6 | fA/√Hz | |||
INPUT CURRENT | |||||||
IG | Input gate current | VDS = 2 V, VVCH = 5 V, VVCL = –5 V | 1 | ±10 | pA | ||
VDS = 0 V, VGS = –30 V |
0.2 | ±60 | |||||
TA = –40°C to +85°C | 0.85 | nA | |||||
TA = –40°C to +125°C | 9 | ||||||
INPUT VOLTAGE | |||||||
VGSS | Gate-to-source breakdown voltage | VDS = 0 V, IG = –100 µA | −40 | V | |||
VGSC | Gate-to-source cutoff voltage | VDS = 10 V, IDS = 0.1 µA | −1.5 | −1.15 | −0.9 | V | |
VGS | Gate-to-source voltage | IDS = 100 µA | −1.3 | −0.85 | −0.7 | V | |
IDS = 2 mA | −1.1 | −0.6 | −0.5 | ||||
ΔVGS | Differential VGS mismatch | IDS = 2 mA | 1 | 4 | mV | ||
TA = –40°C to +125°C | 1.1 | 4.2 | |||||
Differential VGS mismatch drift | TA = –40°C to +125°C | 1.7 | ±10 | µV/°C | |||
INPUT IMPEDANCE | |||||||
RIN | Gate input resistance | VGS = –30 V to –1 V, VDS = 0 V | 1 | TΩ | |||
CISS | Input capacitance | VDS = 0 V | 17 | pF | |||
VDS = 5 V | 13 | ||||||
OUTPUT | |||||||
IDSS | Drain-to-source saturation current | VGS = 0 V | 12 | 18 | 23 | mA | |
TA = –40°C to +125°C | 10 | 28 | |||||
Drain-to-source saturation current ratio | VGS = 0 V, IDSS1 / IDSS2 | 0.95 | 1 | 1.05 | |||
Transconductance | IDS = 100 µA | 2.1 | mS | ||||
IDS = 2 mA | 10 | ||||||
GFS | Full conduction transconductance | VGS = 0 V | 24 | 30 | mS | ||
VDSS | Drain-to-source breakdown voltage | IDS = 100 µA | 40 | 43 | V | ||
COSS | Output capacitance | IDS = 2 mA | 4.5 | pF |