4 Revision History
Changes from Revision A (March 2022) to Revision B (August 2023)
- 将 DSG(WSON,8)封装状态从预发布更改为量产数据(正在供货)Go
- 将器件概要 表中的参数说明从“栅源电压”更改为“栅源击穿电压”,并从“漏源电压”更改为“漏源击穿电压”,以便与电气特性 保持一致Go
- 向器件概要 表中的“差分栅源电压匹配”参数说明中添加了“最大值”Go
- Added values for DSG (WSON, 8) package to Thermal Information table
Go
- Added condition "VDS = 5 V" to Figure 6-7, Gate Current vs
Gate-to-Source Voltage
Go
- Added clarification that the threshold voltage is equivalent to the gate-to-source
cutoff voltage (VGSC) in Common-Source
Amplifier.
Go
- Added JFE2140EVM user's guide and JFE2140 Ultra-Low-Noise Preamplifier application
note to Related Documentation.Go
Changes from Revision * (August 2021) to Revision A (March 2022)
- Changed ESD JEDEC specification to JS-002 Go
- Changed gate-to-source voltages from –1.2 V to –1.3 V (100 µA), –0.9 V to –1.1 V (2 mA) Go
- Changed Y-axis range from 0 to 33 to 0 to 16 on Figure 6-1, Drain-to-Source
Current vs Gate-to-Source Voltage
Go