ZHCSKT4B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6 | V |
VISO | Isolated supply voltage | –0.5 | 6 | V |
VIO | Voltage at INx, OUTx, SEL pins | –0.5 | VCC + 0.5, VISO + 0.5(3) | V |
IO | Maximum output current through data channels | –15 | 15 | mA |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |