ZHCSKT4B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
To help make sure that operation is reliable at data rates and supply voltages, adequate decoupling capacitors must be located as close to supply pins as possible. The input supply (VCC) must have an appropriate current rating to support output load and switching at the maximum data rate required by the end application. For more information, refer to the Detailed Design Procedure section.