ZHCSQR7 October 2023 ISOTMP35
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PISOTMP35BDFQR | SOIC | DFQ | 7 | 3000 | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PISOTMP35BDFQR | SOIC | DFQ | 7 | 3000 | Call TI | Call TI | Call TI |