As illustrated in Figure 6-2, the ISOTMP35 device exhibit a linear output of 10 mV/°C. Use Equation 2 to calculate the output voltage.
Equation 1. VOUT = (TA - TINFL) ✕ TC + VOFFS
where
- VOUT is the ISOTMP35 voltage output for a given temperature
- TA is the ambient temperature in°C
- TINFL is the temperature inflection point for a piecewise segment in°C
- TC is the ISOTMP35 temperature coefficient or gain
- VOFFS is the ISOTMP35 voltage offset