ZHCSGR1A August 2017 – January 2018 INA828
PRODUCTION DATA.
The nominal performance of the INA828 is specified with a supply voltage of ±15 V and mid-supply reference voltage. The device can also be operated using power supplies from ±1.5 V (3 V) to ±18 V (36 V) and non mid-supply reference voltages with excellent performance. Parameters that can vary significantly with operating voltage and reference voltage are illustrated in the Typical Characteristics section.