ZHCSET2A November 2015 – January 2016 HDC1080
PRODUCTION DATA.
《德州仪器湿度传感器》,SNAA216,提供 湿度 感测的一般性说明和重要设计指南。
《适用于星形网络的湿度和温度传感器节点参考设计,可实现 10 年以上的纽扣电池使用寿命》TIDA-00374
《适用于低于 1GHz 的星型网络的湿度和温度传感器节点,可实现 10 年以上的纽扣电池使用寿命》TIDA-00484
《具有 NFC 接口的超低功耗多传感器数据记录器参考设计》TIDA-00524
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
这些装置包含有限的内置 ESD 保护。 存储或装卸时,应将导线一起截短或将装置放置于导电泡棉中,以防止 MOS 门极遭受静电损伤。
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.