ZHCSB31C August 2011 – June 2014 DS90UR903Q-Q1 , DS90UR904Q-Q1
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT |
---|---|---|---|
Supply Voltage – VDDn (1.8V) | −0.3 | +2.5 | V |
Supply Voltage – VDDIO | −0.3 | +4.0V | V |
LVCMOS Input Voltage I/O Voltage | −0.3 | (VDDIO + 0.3V) | V |
CML Driver I/O Voltage (VDD) | −0.3 | (VDD + 0.3V) | V |
CML Receiver I/O Voltage (VDD) | −0.3 | (VDD + 0.3V) | V |
Junction Temperature | +150 | °C | |
Maximum Package Power Dissipation Capacity | 1/θJA above +25° | °C/W |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | -8 | +8 | kV | |
Charged device model (CDM), per AEC Q100-011 | -1 | +1 | ||||
Machine Model (MM) | -250 | +250 | V | |||
ESD Rating (IEC 61000-4-2) RD = 330Ω, CS = 150pF |
Air Discharge (DOUT+, DOUT-, RIN+, RIN-) |
-25 | +25 | kV | ||
Contact Discharge (DOUT+, DOUT-, RIN+, RIN-) |
-10 | +10 | ||||
ESD Rating (ISO10605) RD = 330Ω, CS = 150/330pF RD = 2KΩ, CS = 150/330pF |
Air Discharge (DOUT+, DOUT-, RIN+, RIN-) |
-15 | +15 | |||
Contact Discharge (DOUT+, DOUT-, RIN+, RIN-) |
-10 | +10 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply Voltage (VDDn) | 1.71 | 1.8 | 1.89 | V | |
LVCMOS Supply Voltage (VDDIO) (1.8V) | 1.71 | 1.8 | 1.89 | V | |
LVCMOS Supply Voltage (VDDIO) (3.3V) | 3.0 | 3.3 | 3.6 | V | |
Supply Noise | VDDn (1.8V) | 25 | mVp-p | ||
VDDIO (1.8V) | 25 | mVp-p | |||
VDDIO (3.3V) | 50 | mVp-p | |||
Operating Free Air Temperature (TA) | -40 | +25 | +105 | °C | |
PCLK Clock Frequency | 10 | 43 | MHz |
THERMAL METRIC(1) | DS90UR903Q 40L WQFN | DS90UR904Q 48L WQFN | UNIT | |
---|---|---|---|---|
RTA | RHS | |||
40 PINS | 48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.9 | 30.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 18.5 | 11.1 | |
RθJB | Junction-to-board thermal resistance | 8.1 | 6.9 | |
ψJT | Junction-to-top characterization parameter | 0.3 | 0.1 | |
ψJB | Junction-to-board characterization parameter | 8.1 | 6.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.5 | 2.4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
LVCMOS DC SPECIFICATIONS 3.3V I/O (SER INPUTS, DES OUTPUTS, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High Level Input Voltage | VDDIO = 3.0V to 3.6V | 2.0 | VDDIO | V | ||
VIL | Low Level Input Voltage | VDDIO = 3.0V to 3.6V | GND | 0.8 | V | ||
IIN | Input Current | VIN = 0V or 3.6V VDDIO = 3.0V to 3.6V |
-20 | ±1 | +20 | µA | |
VOH | High Level Output Voltage | VDDIO = 3.0V to 3.6V IOH = -4 mA |
2.4 | VDDIO | V | ||
VOL | Low Level Output Voltage | VDDIO = 3.0V to 3.6V IOL = +4 mA |
GND | 0.4 | V | ||
IOS | Output Short Circuit Current | VOUT = 0V | -39 | mA | |||
IOZ | TRI-STATE Output Current | PDB = 0V, VOUT = 0V or VDD |
-20 | ±1 | +20 | µA | |
LVCMOS DC SPECIFICATIONS 1.8V I/O (SER INPUTS, DES OUTPUTS, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High Level Input Voltage | VDDIO = 1.71V to 1.89V | 0.65 VDDIO | VDDIO +0.3 | V | ||
VIL | Low Level Input Voltage | VDDIO = 1.71V to 1.89V | GND | 0.35 VDDIO | V | ||
IIN | Input Current | VIN = 0V or 1.89V VDDIO = 1.71V to 1.89V |
-20 | ±1 | +20 | µA | |
VOH | High Level Output Voltage | VDDIO = 1.71V to 1.89V IOH = −4 mA |
VDDIO - 0.45 | VDDIO | V | ||
VOL | Low Level Output Voltage | VDDIO = 1.71V to 1.89V IOL = +4 mA |
GND | 0.45 | V | ||
IOS | Output Short Circuit Current | VOUT = 0V | -20 | mA | |||
IOZ | TRI-STATE Output Current | PDB = 0V, VOUT = 0V or VDD |
-20 | ±1 | +20 | µA | |
CML DRIVER DC SPECIFICATIONS (DOUT+, DOUT-) | |||||||
|VOD| | Output Differential Voltage | RT = 100Ω, Figure 5 | 268 | 340 | 412 | mV | |
ΔVOD | Output Differential Voltage Unbalance | RL = 100Ω | 1 | 50 | mV | ||
VOS | Output Differential Offset Voltage | RL = 100Ω Figure 5 |
VDD (MIN) - VOD (MAX) | VDD - VOD | VDD (MAX) - VOD (MIN) | V | |
ΔVOS | Offset Voltage Unbalance | RL = 100Ω | 1 | 50 | mV | ||
IOS | Output Short Circuit Current | DOUT+/- = 0V | -27 | mA | |||
RT | Differential Internal Termination Resistance | Differential across DOUT+ and DOUT- | 80 | 100 | 120 | Ω | |
CML RECEIVER DC SPECIFICATIONS (RIN+, RIN-) | |||||||
VTH | Differential Threshold High Voltage | Figure 7 | +90 | mV | |||
VTL | Differential Threshold Low Voltage | -90 | |||||
VIN | Differential Input Voltage Range | RIN+ - RIN- | 180 | mV | |||
IIN | Input Current | VIN = VDD or 0V, VDD = 1.89V |
-20 | ±1 | +20 | µA | |
RT | Differential Internal Termination Resistance | Differential across RIN+ and RIN- | 80 | 100 | 120 | Ω | |
SER/DES SUPPLY CURRENT *DIGITAL, PLL, AND ANALOG VDD | |||||||
IDDT | Serializer (Tx) VDDn Supply Current (includes load current) |
RT = 100Ω WORST CASE pattern Figure 2 |
VDDn = 1.89V PCLK = 43 MHz Default Registers |
62 | 90 | mA | |
RT = 100Ω RANDOM PRBS-7 pattern |
55 | ||||||
IDDIOT | Serializer (Tx) VDDIO Supply Current (includes load current) |
RT = 100Ω WORST CASE pattern Figure 2 |
VDDIO = 1.89V PCLK = 43 MHz Default Registers |
2 | 5 | mA | |
VDDIO = 3.6V PCLK = 43 MHz Default Registers |
7 | 15 | |||||
IDDTZ | Serializer (Tx) Supply Current Power-down | PDB = 0V; All other LVCMOS Inputs = 0V | VDDn = 1.89V | 370 | 775 | µA | |
IDDIOTZ | VDDIO = 1.89V | 55 | 125 | ||||
VDDIO = 3.6V | 65 | 135 | |||||
IDDR | Deserializer (Rx) VDDn Supply Current (includes load current) | VDDn = 1.89V CL = 8 pF WORST CASE Pattern Figure 2 |
PCLK = 43 MHz SSCG[3:0] = ON Default Registers |
60 | 96 | mA | |
VDDn = 1.89V CL = 8 pF RANDOM PRBS-7 Pattern |
PCLK = 43 MHz Default Registers |
53 | |||||
IDDIOR | Deserializer (Rx) VDDIO Supply Current (includes load current) | VDDIO = 1.89V CL = 8 pF WORST CASE Pattern Figure 2 |
PCLK = 43 MHz Default Registers |
21 | 32 | ||
VDDIO = 3.6V CL = 8 pF WORST CASE Pattern |
PCLK = 43 MHz Default Registers |
49 | 83 | ||||
IDDRZ | Deserializer (Rx) Supply Current Power-down | PDB = 0V; All other LVCMOS Inputs = 0V | VDDn = 1.89V | 42 | 400 | µA | |
IDDIORZ | VDDIO = 1.89V | 8 | 40 | ||||
VDDIO = 3.6V | 350 | 800 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tTCP | Transmit Clock Period | 10 MHz – 43 MHz | 23.3 | T | 100 | ns |
tTCIH | Transmit Clock Input High Time | 0.4T | 0.5T | 0.6T | ns | |
tTCIL | Transmit Clock Input Low Time | 0.4T | 0.5T | 0.6T | ns | |
tCLKT | PCLK Input Transition Time Figure 8 |
0.5 | 3 | ns | ||
fOSC | Internal oscillator clock source | 25 | MHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RECOMMENDED INPUT TIMING REQUIREMENTS(12) | ||||||
fSCL | SCL Clock Frequency | >0 | 100 | kHz | ||
tLOW | SCL Low Period | fSCL = 100 kHz | 4.7 | µs | ||
tHIGH | SCL High Period | 4.0 | µs | |||
tHD:STA | Hold time for a start or a repeated start condition | 4.0 | µs | |||
tSU:STA | Set Up time for a start or a repeated start condition | 4.7 | µs | |||
tHD:DAT | Data Hold Time | 0 | 3.45 | µs | ||
tSU:DAT | Data Set Up Time | 250 | ns | |||
tSU:STO | Set Up Time for STOP Condition | 4.0 | µs | |||
tr | SCL & SDA Rise Time | 1000 | ns | |||
tf | SCL & SDA Fall Time | 300 | ns | |||
Cb | Capacitive load for bus | 400 | pF | |||
SWITCHING CHARACTERISTICS(11) | ||||||
tHD:DAT | Data Hold Time | 0 | 3.45 | µs | ||
tSU:DAT | Data Set Up Time | 250 | ns | |||
tf | SCL & SDA Fall Time | 300 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input High Level | SDA and SCL | 0.7 x VDDIO |
VDDIO | V | |
VIL | Input Low Level Voltage | SDA and SCL | GND | 0.3 x VDDIO |
V | |
VHY | Input Hysteresis | SDA and SCL | >50 | mV | ||
IOZ | TRI-STATE Output Current | PDB = 0V VOUT = 0V or VDD |
-20 | ±1 | +20 | µA |
IIN | Input Current | SDA or SCL, Vin = VDDIO or GND |
-20 | ±1 | +20 | µA |
CIN | Input Pin Capacitance | <5 | pF | |||
VOL | Low Level Output Voltage | SCL and SDA VDDIO = 3.0V IOL = 1.5mA |
0.36 | V | ||
SCL and SDA VDDIO = 1.71V IOL = 1mA |
0.36 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tLHT | CML Low-to-High Transition Time | RL = 100Ω Figure 3 |
150 | 330 | ps | |
tHLT | CML High-to-Low Transition Time | RL = 100Ω Figure 3 |
150 | 330 | ps | |
tDIS | Data Input Setup to PCLK | Serializer Data Inputs Figure 9 |
2.0 | ns | ||
tDIH | Data Input Hold from PCLK | 2.0 | ns | |||
tPLD | Serializer PLL Lock Time | RL = 100Ω(6)(11) | 1 | 2 | ms | |
tSD | Serializer Delay | RT = 100Ω PCLK = 10–43 MHz Register 0x03h b[0] (TRFB = 1) Figure 11 |
6.386T + 5 |
6.386T + 12 |
6.386T + 19.7 |
ns |
tJIND | Serializer Output Deterministic Jitter | Serializer output intrinsic deterministic jitter . Measured (cycle-cycle) with PRBS-7 test pattern PCLK = 43 MHz(5)(13) |
0.13 | UI | ||
tJINR | Serializer Output Random Jitter | Serializer output intrinsic random jitter (cycle-cycle). Alternating-1,0 pattern. PCLK = 43 MHz(5)(13) |
0.04 | UI | ||
tJINT | Peak-to-peak Serializer Output Jitter | Serializer output peak-to-peak jitter includes deterministic jitter, random jitter, and jitter transfer from serializer input. Measured (cycle-cycle) with PRBS-7 test pattern. PCLK = 43 MHz(5)(13) |
0.396 | UI | ||
λSTXBW | Serializer Jitter Transfer Function -3 dB Bandwidth | PCLK = 43 MHz Default Registers Figure 18(5) |
1.90 | MHz | ||
δSTX | Serializer Jitter Transfer Function (Peaking) | PCLK = 43 MHz Default Registers Figure 18(5) |
0.944 | dB | ||
δSTXf | Serializer Jitter Transfer Function (Peaking Frequency) | PCLK = 43 MHz Default Registers Figure 18(5) |
500 | kHz |
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tRCP | Receiver Output Clock Period | tRCP = tTCP | PCLK | 23.3 | T | 100 | ns |
tPDC | PCLK Duty Cycle | Default Registers SSCG[3:0] = OFF |
PCLK | 45 | 50 | 55 | % |
tCLH | LVCMOS Low-to-High Transition Time | VDDIO: 1.71V to 1.89V or 3.0 to 3.6V, CL = 8 pF (lumped load) Default Registers Figure 13(10) |
PCLK | 1.3 | 2.0 | 2.8 | ns |
tCHL | LVCMOS High-to-Low Transition Time | 1.3 | 2.0 | 2.8 | |||
tCLH | LVCMOS Low-to-High Transition Time | VDDIO: 1.71V to 1.89V or 3.0 to 3.6V, CL = 8 pF (lumped load) Default Registers Figure 13(10) |
Deserializer ROUTn Data Outputs | 1.6 | 2.4 | 3.3 | ns |
tCHL | LVCMOS High-to-Low Transition Time | 1.6 | 2.4 | 3.3 | |||
tROS | ROUT Setup Data to PCLK |
VDDIO: 1.71V to 1.89V or 3.0V to 3.6V, CL = 8 pF (lumped load) Default Registers |
Deserializer ROUTn Data Outputs | 0.38T | 0.5T | ns | |
tROH | ROUT Hold Data to PCLK | 0.38T | 0.5T | ||||
tDD | Deserializer Delay | Default Registers Register 0x03h b[0] (RRFB = 1) Figure 14 |
10 MHz–43 MHz | 4.571T + 8 |
4.571T + 12 |
4.571T + 16 |
ns |
tDDLT | Deserializer Data Lock Time | Figure 12(6) | 10 MHz–43 MHz | 10 | ms | ||
tRJIT | Receiver Input Jitter Tolerance | Figure 16, Figure 19(13)(14) | 43 MHz | 0.53 | UI | ||
tRCJ | Receiver Clock Jitter | PCLK SSCG[3:0] = OFF(10)(7) |
10 MHz | 300 | 550 | ps | |
43 MHz | 120 | 250 | |||||
tDPJ | Deserializer Period Jitter | PCLK SSCG[3:0] = OFF (10)(8) |
10 MHz | 425 | 600 | ps | |
43 MHz | 320 | 480 | |||||
tDCCJ | Deserializer Cycle-to-Cycle Clock Jitter | PCLK SSCG[3:0] = OFF(10)(9) |
10 MHz | 320 | 500 | ps | |
43 MHz | 300 | 500 | |||||
fdev | Spread Spectrum Clocking Deviation Frequency | LVCMOS Output Bus SSC[3:0] = ON Figure 17 |
20 MHz–43 MHz | ±0.5% to ±2.0% | % | ||
fmod | Spread Spectrum Clocking Modulation Frequency | 20 MHz–43 MHz | 9 kHz to 66 kHz | kHz |