ZHCSIJ2B july 2018 – march 2023 DS90UB935-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | GPIO3_OUT_EN | R/W | 0x0 | GPIO3 Output Enable. 0: Disabled 1: Enabled |
6 | GPIO2_OUT_EN | R/W | 0x0 | GPIO2 Output Enable. 0: Disabled 1: Enabled |
5 | GPIO1_OUT_EN | R/W | 0x0 | GPIO1 Output Enable. 0: Disabled 1: Enabled |
4 | GPIO0_OUT_EN | R/W | 0x0 | GPIO0 Output Enable. 0: Disabled 1: Enabled |
3 | GPIO3_INPUT_EN | R/W | 0x1 | GPIO3 Input Enable. 0: Disabled 1: Enabled |
2 | GPIO2_INPUT_EN | R/W | 0x1 | GPIO2 Input Enable. 0: Disabled 1: Enabled |
1 | GPIO1_INPUT_EN | R/W | 0x1 | GPIO1 Input Enable. 0: Disabled 1: Enabled |
0 | GPIO0_INPUT_EN | R/W | 0x1 | GPIO0 Input Enable. 0: Disabled 1: Enabled |