ZHCSOU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
The FPD-Link III back channel receives an encoded back channel signal over the FPD-Link III interface. The back channel frame is a 30-bit frame that contains I2C commands and GPIO data. The back channel frame receives an encoded clock and data from the deserializer, thus the data bit rate is one-half the frequency of the highest frequency received.
The back channel frequency is programmable for operation with compatible deserializers. The default setting is determined by the MODE strap pin. For operation with the DS90UB638-Q1 or DS90UB662-Q1, the back channel should be programmed for 50-Mbps operation in DS90UB635-Q1 synchronous mode and programmed for 10-Mbps operation for non-synchronous modes.