ZHCSOU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
The DS90UB635-Q1 supports an internal pattern generation feature to provide a simple way to generate video test patterns for the CSI-2 transmitter outputs. Two types of patterns are supported: Reference color bar patterns and fixed color patterns accessed by the pattern generator page 0 in the indirect register set.